Miscellaneous Accessories

Miscellaneous Accessories

Interconnect Hardware for Every Application Requirement

Essential commercial and military standard hardware

Can't find it anywhere else in the book? This section of the catalog includes miscellaneous accessories such as Jam Nuts, Potting Boots, Gaskets, Bushings and "Marshal Bean" Rubber Protective Covers for Circular Plug and Receptacle Connectors

Introducing Glenair "Marshal Bean" Protective Rubber Covers: Conductive and non-conductive rubber covers prevent finish damage between disengaged covers and equipment panels.

Circular Connector Backshells and Accessories > Miscellaneous Accessories

780-001

780-001

"Marshal Bean" Protective Rubber Cover for Circular Plug Connectors
780-002

780-002

"Marshal Bean" Protective Rubber Cover for Circular Receptacle Connectors
930-001

930-001

Gasket for Flange Mount Receptacle Connector
930-003

930-003

Gasket for MIL-C-22992 Class L Receptacle Connectors
930-004

930-004

Gasket for MIL-DTL-5015 and MIL-C-22992 Class C - J and R Receptacle Connectors
930-005

930-005

Gasket for MIL-C-81511 Connectors
930-006

930-006

Gasket for MIL-C-28840 Connectors
930-007

930-007

Gasket for Series 800 & 801 Flange Mount Receptacle Connector
930-008

930-008

Gasket for Series 800 & 801 Flange Mount Receptacle Connector
M28840/24

M28840/24

Gasket
AS85049/94

AS85049/94

Mounting Flange, Full Perimeter
AS85049/95

AS85049/95

Mounting Flange, 3/4 Perimeter
AS85049/96 and M85528/3

AS85049/96 and M85528/3

Mounting Flange, 1/4 Perimeter
M85528/1

M85528/1

Mounting Flange, Full Perimeter
M85528/2

M85528/2

Mounting Flange, 3/4 Perimeter
MS3186

MS3186

Jam Nut
MS3420

MS3420

Telescoping Bushing
D38999/28

D38999/28

Jam Nut
M83723/70

M83723/70

Receptacle Adapter
AS85049-32-1

AS85049-32-1

90° Adapter, Non-Environmental, RFI
AS85049-32-2

AS85049-32-2

Adapter Reducer
AS85049-33-1

AS85049-33-1

Adapter, Non-Environmental, RFI
AS85049-74

AS85049-74

Potting Boot
AS85049-75

AS85049-75

Potting Boot
AS85049-93

AS85049-93

Banding Split-Ring