Audio Frequency Connectors

MIL-DTL-55116 Type Audio Frequency Connectors

MIL-DTL-55116 Type

The MIL-DTL-55116 audio frequency connector has been used in tactical radio systems for generations. Now, this reliable, field-cleanable interconnect has been specified for use in the Joint Tactical Radio System – the next generation voice and data radio for U.S. military field operations, ensuring its continued use and service to soldiers, sailors and airmen. Glenair manufactures two versions of the MIL-DTL-55116 Type connector: a standard-performance QPL type solution, and an intermateable advanced-performance derivative with:

Series 152 HiPer 55116 connectors offer significant performance advantages for modern soldier communication systems

HiPer 55116 Audio Frequency Connectors

Selection Guide and Performance Specifications

Series 152 • MIL-DTL-55116 Type

Related Catalog

Download the complete catalog:
Audio Frequency Connectors [ 5 MB pdf ]
152-002

152-002

Audio Plug with shield termination porch and overmolding adapter
HiPer 55116
152-005

152-005

Overmolded Audio Plug Cordset
HiPer 55116
152-001

152-001

Audio plug with wire strain relief
HiPer 55116
152-006

152-006

Audio Plug Cordset with Wire Strain Relief
HiPer 55116
152-004

152-004

In-Line Receptacle
HiPer 55116
152-007

152-007

Overmolded In-Line Receptacle Cordset
HiPer 55116
152-003

152-003

Radio-Mount Jam Nut Receptacle
HiPer 55116
151-001 • M55116/1 - /5 Type • U-229

151-001 • M55116/1 - /5 Type • U-229

Field-Serviceable Audio Plug with wire strain relief
Series 151 Standard MIL-DTL-55116 Type
151-002 • M55116/5 - /8 Type • U-182

151-002 • M55116/5 - /8 Type • U-182

Molded Audio Plug
Series 151 Standard MIL-DTL-55116 Type
151-003 • M55116/9 - /10 Type • U-183

151-003 • M55116/9 - /10 Type • U-183

Radio-Mount Jam Nut Audio Receptacle
Series 151 Standard MIL-DTL-55116 Type
151-004 • M55116/1 - /14 Type • U-228

151-004 • M55116/1 - /14 Type • U-228

In-Line Audio Receptacle with wire strain relief
Series 151 Standard MIL-DTL-55116 Type