Crimp Tools and Accessories

Crimp Tools and Accessories

AS39029 QPL / Section E

Crimp Tools, Positioners, Insertion and Extraction Tools and More

Many of the contacts in this section utilize crimping technology to effect contact to wire termination. The non-mating end of a crimp contact (the wire barrel) is a hollow cylinder into which a stripped wire (conductor) is inserted. The sidewalls of the wire barrel are then mechanically compressed (uniformly deformed) using a crimping tool to captivate the stripped wire.

The crimped wire to contact termination can then be manually, or with the assistance of a handheld tool, clipped into place in the connector. The physical compression (deformation) of a contact barrel around a conductor in order to make an electrical connection must be accomplished in a proscribed and precise manner using the exact tools and accessories to achieve the desired gas tight crimp. This section of the book presents an organized inventory for all the tools and accessories necessary, including contact insertion and extraction tools, for the reliable termination and use of SAE-AS39029 and other industry standard crimp type contacts.

Product Selection Guide
Crimp Tools and Positioners

Crimp Tools and Positioners

  • Miniature Adjustable Crimp Tools
  • Positioners For Use With Miniature Adjustable Crimp Tools
Crimp Tools and Positioners for Coaxial Contacts

Crimp Tools and Positioners for Coaxial Contacts

  • Crimp Tool And Positioner For #12, #16 and #20 Power Contacts, Crimp Adapters
  • Crimp Tool And Positioner For #16 Coaxial Outer Contact
  • Crimp Tool And Positioner For #12 Coaxial Outer Contact
Contact Insertion and Extraction Tools and Contact Retention Tester 809-107

Contact Insertion and Extraction Tools and Contact Retention Tester 809-107

  • Contact Insertion and Extraction Tools
  • Contact Retention Tester for Size #23 Contacts
182-012

182-012

Fiber Optic Crimp Tool
182-013

182-013

Straight Insertion Tool
For Fiber Optic Termini
182-014

182-014

90° Insertion Tool
For Fiber Optic Termini
182-015

182-015

Extraction Tool
For Fiber Optic Termini
182-016

182-016

Alignment Sleeve Insertion/Extraction Tool
For Fiber Optic Termini