Special Purpose High Performance Contacts

Special Purpose High Performance Contacts

Thermocouple, Pneumatic, PC Tail, High Power, Solder Cup and More

Glenair produces a wide range of special purpose contacts including high power and high ampacity contacts, pneumatic contacts, PC Tail contacts for board terminations and thermocouple contacts for use in temperature measuring applications. We also produce all the small accessory items, such as sealing plugs, that make us a convenient one-stop-shopping destination for users of high-performance Mil-Spec and commercial connectors and contacts.

We invite our customers to take advantage of the breadth and depth of our contact product line, especially its high-availability and our willingness to engineer unique and special-purpose contact solutions for virtually any interconnect challenge.

Product Datasheet

Related Catalog

AS39029 QPL > Section D

859-015

859-015

Wire Barrel Reducer Bushing
For Use with Crimp Contacts
Grommet Sealing Plugs

Grommet Sealing Plugs

MS27488 Type
Size 0 Through 23
809-001

809-001

#23 Electrical Pin Contact
For Series 79 Micro-Crimp and Series 80 Mighty Mouse
809-002

809-002

#23 Electrical Socket Contact
For Series 79 Micro-Crimp and Series 80 Mighty Mouse
830-004 and 830-005

830-004 and 830-005

Size #12 Pneumatic Socket Contacts
830-003

830-003

Size #12 Pneumatic Pin Contact
850-010

850-010

M39029/58 Type
PCB Pin Contact for D38999/20 and /24
850-011

850-011

M39029/56 Type
PCB Socket Contact for D38999/20 and /24
850-013

850-013

Size 8 Socket Contact
High Power
850-014

850-014

Size 8 Pin Contact
High Power
850-015

850-015

M39029/56 Type
Socket Contact With Solder Cup
850-016

850-016

M39029/58 Type
Pin Contact With Solder Cup
850-017

850-017

M39029/58 Type
Pin Contact With Extended Rear Solder Cup
850-018-22

850-018-22

M39029/56-348 Type
Size 22 Socket Contact with Expanded Wire Accommodation
850-019-22

850-019-22

M39029/58-360 Type
Size 22 Pin Contact with Expanded Wire Accommodation
850-020-22

850-020-22

M39029/57 Type
Socket Contact with Expanded Wire Accommodation
857-027

857-027

M39029/58 Type
8 Gauge Pin Contact with PC Tails
857-028

857-028

M39029/56 Type
8 Gauge Socket Contact with PC Tails
687-348

687-348

Wire to Contact Adapter
850-023

850-023

AS39029/87 Type
Thermocouple Pin Contact
850-024

850-024

AS39029/88 Type
Thermocouple Socket Contact
850-025

850-025

AS39029/89 Type
Thermocouple Socket Contact