SAE-AS39029 Crimp Contacts

SAE-AS39029 Crimp Contacts

AS39029 QPL / Section A

High Performance Pin and Socket Crimp Contacts

Glenair brings a new perspective to the supply of Mil-Spec crimp contacts: High Availability! Whether you need a standard duty socket for a MIL-DTL-28840 connector or an extended duty pin for MIL-DTL-38999 Series III we have got you covered with products that are always in stock — with no dollar or quantity minimums.

In addition to the broadest selection and availability, Glenair also delivers outstanding interconnection compatibility. Glenair QPL SAEAS39029 contacts are guaranted to mate properly and perform at the upper limits of application and specification requirements.

Product Selection Guide
M39029/56, 850-001

M39029/56, 850-001

Standard Duty Electrical Socket Contact
M39029/57, 850-003

M39029/57, 850-003

Standard Duty Electrical Socket Contact
M39029/58, 850-002

M39029/58, 850-002

Standard Duty Electrical Pin Contact
M39029/63, 850-021

M39029/63, 850-021

Standard Duty Electrical Socket Contact
M39029/64, 850-022

M39029/64, 850-022

Standard Duty Electrical Pin Contact
M39029/83, 850-004

M39029/83, 850-004

Standard Duty Electrical Pin Contact
M39029/84, 850-005

M39029/84, 850-005

Standard Duty Electrical Socket Contact
39029/106, 850-006

39029/106, 850-006

Extended Duty Electrical Socket Contact
M39029/107, 850-007

M39029/107, 850-007

Extended Duty Electrical Pin Contact