ARINC 801 Connectors and Termini

ARINC 801 Connectors and Termini

For High-Speed Mil-Aero Fiber-Optic Data Networking

Series 180-159

Ultra-Low dB Loss ARINC 801 Fiber Optics with removable alignment sleeve for easy cleaning, maintenance and inspection|

The ARINC 801 (Series 180-159) fiber optic connection system is designed for use in RF-over-fiber applications, in-flight entertainment, avionics, and other high-speed data networking applications. The Glenair ARINC 801 system utilizes MIL-DTL-38999 Series III type connectors and is built in accordance with high-performance mil-aero mechanical and environmental standards.

Key features of the system include genderless contacts, a removable alignment sleeve retainer with guidepins to ensure low insertion loss and return loss values. Singlemode (UPC and APC) as well as multimode (PC) termini with familiar LC type termination and assembly for complete flexibility in cable choice and optical performance. The keyed size 16 genderless termini are equipped with ceramic ferrules and stainless steel springs. A complete range of insert arrangements is available in accordance with ARINC 801.

Related Catalog

Download the complete catalog:
ARINC 801 Connectors and Termini [ 2 MB pdf ]
180-159

180-159

Product Selection Guide and Performance Specifications
180-159 Plug

180-159 Plug

180-159 Receptacles

180-159 Receptacles

  • Jam Nut Mount Receptacle (08)
  • In-Line Receptacle (05)
  • Wall Mount Receptacles (H7, S7 and T7)
180-159 Alignment Sleeve Retainer

180-159 Alignment Sleeve Retainer

181-076 Genderless Termini

181-076 Genderless Termini