The Power Connector for Extreme Environments
The George HW Bush is the first US Navy surface ship to use the Series 970 PowerTrip™ connector. Series 970 connectors fill the need for a military-grade harsh environment power connector with improved mechanical, environmental and electrical performance. PowerTrip™ also delivers reduced size and weight compared to lower-density 5015 type power connectors. Featuring triple-start mating threads, crimp rear-release contacts, upgraded finish choices and improved EMI protection, the PowerTrip™ connector is ideal for power distribution units, hybrid electric drives, motors, and other high current, high-reliability applications.
- Introduction
- Table of Contents
- Cutaway View, Features and Benefits
- Connector Selection Guide
- LouverBand Contact System, Current Rating
- Powerline Filters with Common Mode Chokes and Line-to-Line Filtering
- Quick Picks: A Guide to Glenair's Most Popular Materials and Finishes
Technical Reference
- Contact Arrangements
- Wire Ampacity and Wire Diameter
- Contact Rating, Materials and Finishes
- Product Specification
- Material and Finish Options
- PowerTrip™ Connectors for Space Flight