New Series 811 Mighty Mouse HD connector features high performance TwistPin contacts for increased circuit density and outstanding shock and vibration performance. High density .050 inch (1.27mm) contact spacing essentially doubles the pincount compared to our standard Mighty Mouse. The unique spring construction of the pin contact results in excellent resistance to high levels of shock and vibration. Three configurations are available: pre-wired pigtail cable assemblies with insulated hookup wire, shielded cordsets, and printed circuit board versions. Connectors are backpotted with epoxy and are suitable for hostile environment applications. The Series 811 Mighty Mouse HD connector is a double-start ACME threaded version, available with 7, 12, 22, 30 and 42 contacts for size #26 to #30 AWG wire.
About TwistPin Contacts
Widely used for radars, missiles, avionics, and space vehicles, the Micro TwistPin is a spring pin composed of helically wound strands of copper alloy wire, welded into a bundle, then "bulged" and crimped to a copper alloy sleeve. These gold over nickel plated pins and sockets offer low, stable contact resistance even when subjected to temperature extremes and vibration. Designers of soldier systems electronics equipment have turned to the TwistPin contact in order to reduce the size and weight of warfighter electronics.
Unlike other microminiature contact systems, the TwistPin contact is terminated to wire with a military-approved four-indent crimp joint. Crimping results in a gas tight connection between the wire and the contact.
- Series 811 High Density Poster
- Introduction
- Double-Start ACME Threads - General Information, Connector Selection Guide
- Specifications
- Connector Material and Finish Options
Guidelines for Space-Grade Applications
Related Catalogs
![]() |
811-001-06Pre-Wired Plug Connectors |
![]() |
811-003-01Pre-Wired In-Line Receptacle Connectors |
![]() |
811-003-02 and 811-004-02Pre-Wired Square Flange Receptacle Connectors |
![]() |
811-003-07 and 811-004-07Pre-Wired Jam Nut Receptacle Connectors |
![]() |
811-005-07 and 811-006-07 With Straight PC TailsJam Nut PCB Receptacle Connectors |
![]() |
811-005-02 and 811-006-02 With Straight PC TailsSquare Flange PCB Receptacle Connectors |
![]() |
811-007Harsh Environment Cordsets |
![]() |
667-347 and 667-218Metal Protective Covers |
![]() |
809-190 and 809-191Rubber Protective Covers |
![]() |
809S060 and 809A060Shrink Boots - Straight and Right Angle for Series 811 Connectors |
![]() |
Contacts and ToolsBand-Master™ Advanced Termination SystemBands and Instructions |