Series 28 HiPer-D Connectors and Accessories

Series 28 HiPer-D Connectors and Accessories

The High-Performance D-Subminiature for Extreme Land, Air and Space Applications

Meet the Series 28 HiPer-D. Intermateable and intermountable with standard M24308 type D-Subs, the HiPer-D meets the need for improved performance in hostile environments. Unlike standard M24308 connectors with stamped steel shells, the HiPer-D is machined from aluminum or stainless steel. The dielectric inserts are made with thermoset epoxy for unbeatable resistance to chemicals and are capable of 200°C continuous operating temperature. Aerospace grade fluorosilicone grommets and face seals provide watertight sealing. Integrated grounding fingers provide advanced electromagnetic compatibility. Best of all, the HiPer-D is available in every standard and high-density M24308 layout and is stocked for immediate same-day shipment.

Introduction

General Information and Reference

Related Catalogs

Download the complete catalog:
Series 28 HiPer-D Connectors and Accessories [ 8.5 MB pdf ]
Contacts, Assembly Tools, Band-Master™ ATS

Contacts, Assembly Tools, Band-Master™ ATS

Section C
Cable Connectors

Cable Connectors

Section D
Panel Mount Connectors

Panel Mount Connectors

Crimp Termination
Section E
Straight PCB Connectors

Straight PCB Connectors

Section F
Right Angle PCB Connectors

Right Angle PCB Connectors

Section G
Connector Backshells and Accessories

Connector Backshells and Accessories

Section H
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved