The Compact Bayonet Connector with Spring-Loaded Contacts — VG95351 & VG96934 Qualified!
Series 150 - European Standard
The Glenair Compact Bayonet (CB) Connector is an extended durability harsh environment connector for tactical communications equipment. The CB connector is a push-to-mate, turn-to-lock miniature bayonet connector with spring-loaded contacts. The "PogoPin" contact system offers improved resistance to damage and contamination compared to conventional pin-and-socket contacts. Plug connectors have an EMI grounding spring for improved shielding. Solder cup contacts accept up to #20 AWG stranded wire, and are rated for up to 2.5 A. continuous current. Voltage rating is 500 VAC at sea level.
- Introduction to the CB Series
- Materials and Finishes
- Specifications
- Detailed Performance Specifications
- VG95351 Ordering Information
- VG96934 Ordering Information
- Part Number Index
Related Catalog
PC Tail Termination Note
To prevent detrimental intrusion of cleaning solvents/water into the connector when terminating, the connector must be protected IAW IPC J-STD-001 and/or NASA STD-8739.3. For assistance and/or additional information, please contact factory.
![]() |
Plug ConnectorsCable plugs feature non-removable solder cup contacts for up to #20 AWG wire. Contacts are plated with hard gold. Aluminum connector body, stainless steel bayonet pins. Shell is zinc plated with black chromate finish. Silicone O-ring provides waterproof seal when mated. Beryllium copper EMI spring for improved grounding. |
![]() |
Receptacles for Panel MountingReceptacles feature non-removable solder cup contacts or printed circuit board terminals. Contacts are plated with hard gold. Stainless steel connector body and jam nut. Shell is plated with black chromate finish. Silicone face seal prevents water ingress when unmated. Open face pressure rating 0.4 bar. 5000 cycles mating durability. |
![]() |
Receptacles for In-Line CablesIn-line receptacles are used on free-hanging cords. Receptacles feature non-removable solder cup contacts for up to #20 AWG wire. Contacts are plated with hard gold. Stainless steel connector body. Shell is plated with black chromate finish. Silicone face seal. Open face pressure rating 0.4 bar. 5000 cycles mating durability. Shrouded receptacles are easier to mate and also provide added protection to mated connectors. |
![]() |
Compact Filter Receptacles for Panel MountingPlanar filter array receptacles use capacitors and ferrite inductors for attenuation of unwanted high frequency noise and interference. Select the appropriate mounting style (jam nut or fl ange mount) and the desired filter topology (Pi or C). Stainless steel body and jam nut, with black chromate finish. Available with 7 or 10 contacts. Mates to standard CB plug connectors. Solder cup or printed circuit board contacts. |
![]() |
Plug CordsetsSingle-ended CB Series overmolded cordsets feature polyamide strain relief and polyurethane cable jacket. Cable braid shield is terminated directly to connector body for excellent EMI performance. Watertight overmolding meets IP68/ MIL-STD-810 immersion requirements. -30°C to +85°C. |
![]() |
Backshells, Covers and AccessoriesCB Series "PogoPin" Banding Adapter for Shielding and Overmolding, BAND-IT® Shield Termination, Heat Shrinkable Boots, PG Thread Adapter, Jam Nut Tightening Tool, Shielded Backshell with Flexible Rubber Bushing, Dummy Receptacle, Rubber Protective Cover and Protective Covers. |