Click on any of the above links to learn more about what the Glenair Sales Group - Southern California has to offer!
|
Military Standard Part Numbers Available From Glenair: |
|
|
D38999/21 D38999/22 D38999/23 D38999/25 D38999/27 D38999/28 D38999/32 D38999/33 D38999/41 D38999/43 D38999/45 D38999/48 D38999/50 M38999/ M12883/... M24308/9 M24758/... M28840/... M29504/4 M39029/... M5015 M55302/... M81511/13thru/19 M81659/... M81714/... M83513/... M83723/... M83723/15 M83723/16 M83723/27 M83723/35 M83723/44 M83723/46 M83723/50 M83723/59 M83723/60 M83723/61 M83723/70 M83723/79 M83723/80 M83723/81 M83723/88 M83723/89 M83723/90 M83723/93 M83723/94 M83733/15 M85049/... M85528/1 thru /3... MIL-C-26482/2 MIL-C-26482/I MS17349/... MS17350/... MS20047 thru MS20048... MS24264 thru MS24266... MS24295 MS25042... MS25043... MS27291 thru MS27297... MS27342-2... MS27352... MS27353... MS27466 thru MS27478... MS27470 MS27471 |
MS27475
NEW! MIL-DTL-32139/... |