Click on any of the above links to learn more about what the Glenair Sales Group - Canada has to offer!

High-Density MS Connectors: Glenair Sav-Con® Connector Savers for use with multi-contact
circular Mil-Spec connectors and test cables which are subject to repetitive mating
cycles during manufacture and test.
Hermetically-Sealed MIL-DTL-38999 Connectors featuring compression glass sealed receptacles
for use in high-pressure/low leakage applications in air, sea, and space environments.
Miniaturized Connectors such as our Micro-D and Nanominiature TwistPin Connectors
featuring a unique low force, rugged spring pin contact recessed into the insert to prevent
contact damage.
Our Ultra-Miniature “Mighty Mouse” Connectors weigh in at just half the size and weight of
traditional MS connectors, such as the D38999 Series III, with the same ruggedized performance.
EMI/EMP Planar Array Filter Connectors to fit every military standard cylindrical and rectangular
connector—from D38999 Series I, II, III and IV to Micro and D-Subminiatures.
Backshell and Connector Accessory products include EMI shield terminations, environmental
sealers, conduit adapters and strain-relief clamps in both metal and composite.