|
Select Mating Connector: Need Help? |
|
Select Shell Size: |
|
Select Angular Function: Need Help? |
Select Shell Material and Finish: (All Aluminum Unless Specified Stainless Steel) Need Help? |
|
Maximum Cable Entry Size: |
|
Shield Length (1 inch increments, 6 inch minimum): |
|
Backshell Length (0.5 inch increments): |
|
Do you want Shrink Boot? |
|
|