|

Series 80 Mighty Mouse Hermetic Mighty Mouse Hermetic Receptacles feature stainless steel shells
and Alloy 52 iron alloy contacts. The compression glass seal is rated at 1 X 10-6 cc/second helium leak rate.
Coupling styles include double-start stub acme, quick disconnect and bayonet.
Receptacles are available in four mounting styles:
- Solder Mount
- Jam Nut
- Square Flange
- Weld Mount
Technical Specifications
- 3 Through 85 Contacts
- Crimp, Rear Release
- Environmentally Sealed
- 5 Amp Contact for #22 thru #28 Wire
- .076" (1.9) Contact Centers
- 500 Volt AC
- Printed circuit board or solder cup contacts
more...
|

The MIL-DTL-38999 Hermetic Connector
is an ideal choice for high-pressure/low
leakage applications in air, sea and space
environments. Glenair is on the Qualified
Product List (QPL) for all families of MIL-DTL-38999 Series I, II, III and IV Hermetic
Connectors. We offer the entire range of
wall mount, jam-nut mount, solder mount
and box mount receptacles in all the standard
shell sizes and insert arrangements.
- DSCC Approved QPL
- Compression Glass Seals
- Alloy 52 Gold-Plated Contacts
- Four Coupling Styles: Scoop-Proof Bayonet, Low-Profile Bayonet,
Triple-Start Threaded Coupling, and
Scoop-Proof Breach Coupling
- Flourosilicone Interfacial Seals
- Passivated and Nickel-Plated
Stainless Steel Shells
Flash! Qualification of socket type
configurations is well underway.
Commercial versions are available now.
Call our factory for details.
more...
|

Considered the "Granddaddy" of all
connector specifications, MIL-DTL-5015
covers power connectors available in contact
sizes ranging from #16 up to #0. Operating
voltages range from 200 up to 3000
volts AC (rms).
Currently there is not a Qualified Parts
List (QPL) with Defense Supply Center
Columbus (DSCC) for the MIL-DTL-5015
hermetic product. However, Glenair has designed
and tooled these products to meet or
exceed the current Mil-Spec requirements.
Note: Originally the standard 5015 Series
connector did not include environmental
sealing, however, the "MS3450" series
for crimp removable rear release contacts
now meets environmental requirements.
Features:
- Box Mount and Solder Mount
- Shell sizes 8 through 36
- CRS with Fused Tin plating or
stainless steel with a Passivate finish
- All appropriate contacts in solder cup
and pierced contact styles
- Supplied with an interfacial seal
bonded in place to improve moisture
resistance
- Custom configurations available
more...
|

These hermetically sealed connectors
are specifically designed for applications
where conditions of extreme pressure differentials
exist, or where an inert gas atmosphere
must be maintained.
Glenair is currently completing its
certifi cation, and will be added to the Qualified Parts List (QPL) with Defense Supply
Center Columbus (DSCC) for the MIL-DTL-24308/9 -1 through 20. Upon completion,
Glenair will be the only qualified source
for the Space Grade class, M24308/9-21
through 40.
Features:
- One-piece machined shell for both
the Solid Flange Mount (Type A) and
Jackpost Mount (Type B) confi gurations
- Shell sizes 1 through 5
- CRS with Fused Tin plating or "H"
Class or stainless steel with a matt
nickel finish ("K" Class)
- Space Grade
- All appropriate contacts in solder cup
or pierced contact styles
- Special custom configurations are
also available
more...
|

These high contact densisty hermetic
connectors feature .050 inch contact
spacing, rugged construction for demanding
applications and glass hermetic sealing
for severe environmental and pressure
differential operating conditions. Designed
for use in missile systems and other
high altitude aerospace applications,
Glenair's Micro-D Hermetic Connectors offer
outstanding performance in a lightweight
microminiatrure package. The two basic
mounting configurations, a weld-mount or
O-ring-mount design may be customized for
unique application requirements.
Features:
- Socket Receptacles
- Matched, Glass to Metal Kovar Seals
and Contacts
- 1,000 PSI
- 9 through 100 Contacts
- Weld Mount or O-Ring Mount;
Integral Jackposts
- 3 AMP; 150 Volt AC
- Solder Cup (#26 Gage Wire), PC
Tails, and Special Contacts for Wire
Bonding
more...
|

Glenair's Series 22 Geo-Marine®
Connectors offer high-density insert arrangements
for a variety of oceanographic,
geophysical and other severe commercial
applications. The mated stainless steel plug
and receptacle have a hydrostatic pressure
sealing capability of up to 5000 psi (345
bar) and are available in either glass-seal
hermetic or rigid dielectric environmental
insulators.
Other key features include:
- Single-start, stub-Acme thread for
quick-coupling of plug and receptacle
reduces thread fouling and binding due
to dirt, grit and other foreign matter.
- Castellated and knurled plug coupling
ring provides easy mating and
unmating, even with arctic gloves.
- Plug shell leading edge configuaration
assures key-keyway alignment
and engagement prior to mating of
the plug coupling-ring threads.
Series 22 Bulkhead Feed-Through Connectors
are also available for pressurized
bulkhead applications. The basic construction
of these feed-through connectors is the
same as the standard Series 22 receptacles.
Glenair makes a bulkhead hermetic for
every application requirement.
more...
|
| |
Glenair QwikConnect Navigator |
|
|
|
|
|