Glenair's three custom cable, connector and harness divisions - ABC in Glendale, California, Miles Roystone in Mansfield, England and Microway Systems in Chicago, Illinois are each uniquely positioned to meet the needs of their individual customers and markets. While Miles Roystone and Microway Systems focus on microminiature and nano connectors and harnesses for Europe and North America respectively, ABC has specialized for over 40 years in the fabrication of standard multi-contact circular connector assemblies, conduit and braid on a worldwide basis.
Glenair's combined capabilities in the engineering and fabrication of high-reliability interconnect assemblies and pre-wired connectors have grown significantly over the years and now include:
-
Three tightly controlled, 100% inspection and
test manufacturing plants, complete with value-
added engineering services and an abundance
of manufacturing and assembly capacity.
- Total over-molding and jacketing capabilities
using Viton®1, Butyl, Neoprene and other harsh
environment coverings as well as NBC (nuclear,
biological, chemical) materials.
- Custom fiber optic and electrical cable extrusion
capabilities and one of the industry's broadest
selections of braided metal and fabric shielding
and sleeving.
- Proven shielded and unshielded designs for
virtually any environmental or electromagnetic
application.
- Standard Mil-Spec circular connector
assemblies as well as complete Micro-D and
nano harnesses and pre-wired connectors.
- ISO 9001, BSENISO9000, MIL-I-45208A and
MIL-Q-9858A quality approvals.
Glenair's complete capability in connector and accessory manufacture, as well as in final cable harness assembly, is truly unique in the interconnect industry. For many applications, Glenair can manufacture and supply literally every component in the harness and deliver a turnkey assembly solution faster than anyone else in the business. The ability to move rapidly from prototype products to a fully tooled and qualified manufacturing processes is a major strength of ABC, Microway and Miles Roystone. Glenair is committed to the success of its three interconnect harness assembly divisions, and has committed resources to ensure their ongoing growth and expansion.
For more information on the F-16 TIFTAC program, or for assistance in addressing similar opportunities, please contact Ralph Smith at extension 290.
1 Viton® is a registered trademark of DuPont Dow Elastomers
|