The Microway Product Line
Micro-D Connectors are available in either plastic or metal shell versions. Widely used in military electronics and in ruggedized commercial applications, the Micro-D meets the need for a high reliability, high performance microminiature connector.
Glenair’s line of Micro-D Backshells is the most extensive in the industry. Available in both composite and metal versions, Glenair’s Micro-D Backshells provide unmatched performance for all EMI and strain relief applications.
Micro-D SavCon Connectors are designed to mate with MIL-DTL-83513 rectangular connectors which are subject to repetitive mating cycles during manufacture and test. The products are fully repairable and are available in both general duty and harsh environmental versions.
Micro-D Connector Accessories include protective covers, locking hardware, and replacement interfacial seals.
MicroEdgeboard Connectors are used for two piece motherboard/daughterboard applications. The high density and environmental sealing allow these connectors to be used in demanding environments such as military avionics boxes. Precision, true position contact alignment facilitates reduced force mating.
MicroCircular Connectors are used for cable-to-panel applications requiring a miniaturized interface. The rugged design and sealing options enable use in battlefield gear and in sensitive test equipment.
Demanding applications require highly modified micro assemblies. Many of Glenair’s Microway connectors and accessories are available in customer specified custom versions. Custom Assemblies, harnesses, pre-wired pigtail cables are a specialty.
|
| Glenair QwikConnect Navigator | ||
![]() |
![]() |
![]() |