For Fast and Reliable Shrink Boot Application
The recovery of 3-to-1 and 4-to-1 ratio shrink boots for environmental sealing and strain relief on aircraft interconnect cabling is a critical final step in the cable harness assembly process. This time consuming task relies on each individual technician to correctly position and shrink boots on each of the many connectors found on the aircraft. Glenair composite piggyback shrink boot connector adapters take all of the guesswork out of this time-consuming assembly task. Partially recovered boots, pre-attached to composite adapters, take less than half the time to shrink in place, and are exactingly pre-positioned for optimal sealing and strain relief each and every time the task is completed.
- Poster
- Composite Connector and Accessory - Standard Materials and Finishes
- Table 1 - Front End Dimensional Details
Related Catalogs
- Series 77 "Full Nelson" Environmental Shrink Boots
- Composite Thermoplastic Connectors and Accessories
![]() |
317-102Environmental Piggyback Boot Adapter, CompositeFor MIL-DTL-38999 Series I, II, III, and IV and MIL-DTL-5015 |
![]() |
317-102EMI/RFI Environmental Piggyback Boot Adapter, Composite with Drop-In Banding Porch |
![]() |
319-183EMI/RFI Environmental Piggyback Boot Adapter, Composite with Integrated Shield Sock |
![]() |
443-033Band-in-a-Can Piggyback Boot Adapter, Composite with Shrink Boot Nut & Self-Locking Rotatable Coupling |
![]() |
635-005Environmental Piggyback Boot Cable Feed-Through Composite |