MIL-PRF-28876 QPL and MIL-DTL-28840 QPL U.S. Navy Approved Connectors and Accessories

MIL-PRF-28876 QPL and MIL-DTL-28840 QPL U.S. Navy Approved Connectors and Accessories

The use of fiber optics in shipboard and ship-to-shore data transmissions is growing rapidly, and the tight-tolerance MIL-PRF-28876 interconnect has become the universal standard for Navy shipboard applications. Glenair's qualified offering—including QPL’d MIL-PRF-29504/14 and /15 termini and the broad range of connectors, backshells, and dust cap accessories—delivers all the necessary performance from precise optical alignment to environmental protection and corrosion resistance. Glenair MIL-PRF-28876 QPL connectors and termini are ready for deployment in shipboard, surface and submarine applications, as well as mission-critical combat communication systems such as mobile tactical shelters. They are specifically geared for upgrade and retrofit applications where extending system life-cycles and reducing cost of ownership are principal requirements. For more information, or for product samples, please consult the factory.

Naval Shipboard Electronic Equipment

AEGIS

Qualified military specification slash sheets covered in this catalog include the following:

Glenair, Delphi and M28876 Cross-Reference Part Number Search

Enter a complete (or partial) Glenair, Delphi or M28876 part number to quickly and easily find the cross-reference equivalent. For example, enter M28876/2A13P2 and click 'Find'.

Related Catalog

M29504 Fiber Optic Termini and Tools for MIL-PRF-28876 Connectors

M29504 Fiber Optic Termini and Tools for MIL-PRF-28876 Connectors

Section B
MIL-PRF-28876 QPL Fiber Optic Connectors and Accessories

MIL-PRF-28876 QPL Fiber Optic Connectors and Accessories

Section C
MIL-DTL-28840 Shipboard Electrical Connectors - Introduction, Tools, and Contacts

MIL-DTL-28840 Shipboard Electrical Connectors - Introduction, Tools, and Contacts

Section D
MIL-DTL-28840 QPL Electrical Connectors and Accessories

MIL-DTL-28840 QPL Electrical Connectors and Accessories

Section E
Glenair Commercial Equivalent MIL-DTL-28840 Type Connectors and Accessories

Glenair Commercial Equivalent MIL-DTL-28840 Type Connectors and Accessories

Section F
U.S. Navy Approved Connectors and Accessories Index

U.S. Navy Approved Connectors and Accessories Index

MIL-QPL’d and Commercial Equivalent
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved