Series 89 Nanominiature Connectors

Series 89 Nanominiature Connectors

MIL-DTL-32139 Qualified Connectors for Mission-Critical Board-to-Wire Applications

Nanominiature connectors are high reliability ultraminiature interconnects intended for critical applications where size and weight restrictions will not allow the use of larger connectors. Typical applications include miniaturized electronics boxes used in UAV's, satellites, missile systems, and geophysical instruments. Contact spacing of 0.025 inches combined with a rugged contact system allow these nano connectors to be used in demanding environments where commercial-grade connectors should not be used. Glenair nanominiature connectors, both commercial and MS QPL versions, are available with accelerated lead-times; many part numbers are stock items available for immediate shipment.

The next step down in size and weight, .025 in. pitch Nanominiature connectors are designed for use in extremely small electronic modules. These connectors meet the performance and intermateability requirements of MIL-DTL-32139. Glenair supplies pigtail versions and PCB versions both with 1 AMP current rating, 70 VAC RMS operating voltage. The product accepts #30 and #32 wire sizes.

Datasheets, Whitepapers and Presentations

Related Catalogs

Download the complete catalog:
Series 89 Nanominiature Connectors [ 3.8 MB pdf ]

Single Row, Pre-Wired

890-001 and 890-002

890-001 and 890-002

Single Row Pigtail Assemblies, InsulatedGlenair's Pigtail Nano Connectors feature gold alloy NanoPin contacts. Contacts are precision-crimped to insulated, stranded wire. These nanomimiature connectors offer premium preformance and reliability for demanding applications.
Qwik Create
890-003 and 890-004

890-003 and 890-004

Single Row Pigtail Assemblies, UninsulatedGlenair's Pigtail Nano Connectors feature gold alloy NanoPin contacts. Contacts are precision-crimped to insulated, stranded wire. These nanomimiature connectors offer premium preformance and reliability for demanding applications.
Qwik Create
890-005

890-005

Single Row Back-To-Back CablesGlenair's Pigtail Nano Connectors feature gold alloy NanoPin contacts. Contacts are precision-crimped to insulated, stranded wire. These nanomimiature connectors offer premium preformance and reliability for demanding applications.
Qwik Create

Single Row, Printed Circuit Board

890-006 and 890-007

890-006 and 890-007

Single Row Vertical Mount PCBVertical Mount PCB Nano Connectors feature gold alloy NanoPin contacts. These nanomimiature connectors offer premium performance and reliability for demanding applications. Available with #0-80 threaded inserts, or with jackscrews for use with flexible circuits.
Qwik Create
890-008 and 890-009

890-008 and 890-009

Single Row Right Angle PCBRight Angle Thru Hole PCB Nano Connectors feature gold alloy NanoPin contacts. These nanomimiature connectors offer premium performance and reliability for demanding applications. Available with #0-80 threaded inserts, or with jackscrews for use with flexible circuits.
Qwik Create
890-010 and 890-011

890-010 and 890-011

Single Row Vertical Surface MountVertical Surface Mount PCB Nano Connectors feature gold alloy NanoPin contacts. These nanomimiature connectors offer premium performance and reliability for demanding applications. Available with #0-80 threaded inserts, or with jackscrews for use with flexible circuits.
Qwik Create
890-012 and 890-013

890-012 and 890-013

Single Row Right Angle Surface MountRight Angle Surface Mount PCB Nano Connectors feature gold alloy NanoPin contacts. These nanomimiature connectors offer premium performance and reliability for demanding applications. Available with #0-80 threaded inserts, or with jackscrews for use with flexible circuits.
Qwik Create

Double Row, Pre-Wired

891-001 and 891-002

891-001 and 891-002

Two Row Pigtail Assemblies, InsulatedGlenair's Pigtail Nano Connectors feature gold alloy NanoPin contacts. Contacts are precision-crimped to insulated, stranded wire. These nanomimiature connectors offer premium preformance and reliability for demanding applications.
Qwik Create
891-003 and 891-004

891-003 and 891-004

Two Row Pigtail Assemblies, UninsulatedGlenair's Pigtail Nano Connectors feature gold alloy NanoPin contacts. Contacts are precision-crimped to insulated, stranded wire. These nanomimiature connectors offer premium preformance and reliability for demanding applications.
Qwik Create
891-005

891-005

Two Row Back-To-Back CablesGlenair's Pigtail Nano Connectors feature gold alloy NanoPin contacts. Contacts are precision-crimped to insulated, stranded wire. These nanomimiature connectors offer premium preformance and reliability for demanding applications.
Qwik Create

Double Row, Printed Circuit Board

891-006 and 891-007

891-006 and 891-007

Two Row Thru Hole Vertical Mount PCBVertical Mount PCB Nano Connectors feature gold alloy NanoPin contacts. These nanomimiature connectors offer premium performance and reliability for demanding applications. Available with #0-80 threaded inserts, or with jackscrews for use with flexible circuits.
Qwik Create
891-008 and 891-009

891-008 and 891-009

Two Row Thru Hole Right Angle PCBRight Angle Thru Hole PCB Nano Connectors feature gold alloy NanoPin contacts. These nanomimiature connectors offer premium performance and reliability for demanding applications. Available with #0-80 threaded inserts, or with jackscrews for use with flexible circuits.
Qwik Create
891-010 and 891-011

891-010 and 891-011

Two Row Vertical Surface MountVertical Surface Mount PCB Nano Connectors feature gold alloy NanoPin contacts. These nanomimiature connectors offer premium performance and reliability for demanding applications. Available with #0-80 threaded inserts, or with jackscrews for use with flexible circuits.
Qwik Create
891-012 and 891-013

891-012 and 891-013

Two Row Right Angle Surface MountRight Angle Surface Mount PCB Nano Connectors feature gold alloy NanoPin contacts. These nanomimiature connectors offer premium performance and reliability for demanding applications. Available with #0-80 threaded inserts, or with jackscrews for use with flexible circuits.
Qwik Create
891-014 and 891-015

891-014 and 891-015

Two Row Straddle MountRight Angle Surface Mount PCB Nano Connectors feature gold alloy NanoPin contacts. These nanomimiature connectors offer premium performance and reliability for demanding applications. Available with #0-80 threaded inserts, or with jackscrews for use with flexible circuits.
Qwik Create

MIL-DTL-32139, Pre-Wired, Single and Double Row

MIL-DTL-32139/01 and /02 Single Row Pigtail Assemblies, Insulated Wire

MIL-DTL-32139/01 and /02 Single Row Pigtail Assemblies, Insulated Wire

Glenair's Pigtail Nano Connectors feature gold alloy TwistPin contacts. Contacts are precision-crimped to insulated, stranded wire. These nanomimiature connectors offer premium performance and reliability for demanding applications. Contact spacing is .025 inches. 1 amp current rating, DWV rating 300 volts AC.
MIL-DTL-32139/01 and /02 Double Row Pigtail Assemblies, Insulated Wire

MIL-DTL-32139/03 and /04 Double Row Pigtail Assemblies, Insulated Wire

Glenair's Pigtail Nano Connectors feature gold alloy TwistPin contacts. Contacts are precision-crimped to insulated, stranded wire. These nanomimiature connectors offer premium performance and reliability for demanding applications. Contact spacing is .025 inches. 1 amp current rating, DWV rating 300 volts AC.
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved