Series 805 "Mighty Mouse" Triple-Start Threaded Coupling

Series 805 Mighty Mouse

Glenair's Series 805 Connector Offers Outstanding EMI Protection and Vibration Resistance in a Miniaturized Package

The Series 805 connector was developed to provide several performance enhancements compared to other "Mighty Mouse" versions. A ratchet mechanism in the coupling nut prevents de-mating under severe vibration. EMI performance is improved with a serpentine ground spring on the plug barrel. This nickel plated beryllium copper spring assures low shell-to-shell resistance. The Series 805, although larger than other Series 80 versions, saves size and weight compared to MIL-DTL-38999 connectors with no compromise in performance.

Product Selection Guide
Plug Connector Ordering Information

Plug Connector

  • Ordering Information (805-001 and 805-002)
  • Dimensions (805-001-16 and 805-002-16)
Crimp Receptacles

Crimp Receptacles

  • (805-003 and 805-004)
  • In-Line Receptacle Dimensions (805-003-01 and 805-004-01)
  • Square Flange Receptacle Dimensions (805-003-02 and 805-004-02)
  • Jam Nut Receptacle Dimensions (805-003-07 and 805-004-07)
PCB or Solder Cup Receptacle

PCB or Solder Cup Receptacle

  • Ordering Information (805-005 and 805-017)
  • PC Tail and Solder Cup Square Flange Receptacle (805-005-02, 805-017-02)
  • PC Tail and Solder Cup Jam Nut Receptacle (805-005-07, 805-017-07)
Hermetic Receptacle

Hermetic Receptacle

  • Ordering Information (805-006)
  • Flange Mount Hermetic Receptacles (805-006-02 Connector Dimensions)
  • Solder Mount Hermetic Receptacles (805-006-03 Connector Dimensions)
  • Jam Nut Mount Hermetic Receptacles (805-006-07 Connector Dimensions)
Sav-Con® Connector Saver

Sav-Con® Connector Saver

  • Ordering Information (805-010)
  • Sav-Con® Connector Savers (805-010)
Overmolded Cordset

Overmolded Cordset

  • Ordering Information
    • 805-009
    • 805-009 and 805-018
    • 805-015 and 805-016
  • Overmolded Corset Dimensions
Protective Cover

Protective Cover

  • Ordering Information (667-261 and 667-262)
  • Protective Cover Dimensions (667-262)
  • Protective Cover Dimensions (667-261 and 667-262)
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved