Series 804 Push-Pull "Mighty Mouse" Quick-Disconnect Connectors

Series 804 Push-Pull Mighty Mouse

Series 804 Quick-Disconnect Offers Environmental Sealing and Rugged Design in a Lightweight, Push-Pull Package

Ideal for breakaway connections, the Series 804 QDC connector features a stainless steel spring in the receptacle and a detent on the plug body. Used for headsets, radios, weapons and other applications, the QDC Mighty Mouse meets immersion requirements and provides excellent durability. The gold-plated spring provides low shell-to-shell resistance for excellent EMI shielding. A fluorosilicone o-ring provides a watertight seal when mated.

Product Selection Guide
Plug Connector Ordering Information

Plug Connector

  • Ordering Information (804-001 & 804-002)
  • Dimensions (804-001-06 and 804-002-06)
In-Line, Jam Nut and Flange Mount Connectors

Crimp Receptacles

  • (804-003 and 804-004)
  • Jam Nut Rear Panel Receptacle Dimensions (804-004-07 and 804-003-07)
  • Jam Nut Front Panel Receptacle Dimensions (804-004-00 and 804-003-00)
  • In-Line Receptacle Dimensions (804-004-01 and 804-003-01)
PCB or Solder Cup Receptacle

PCB or Solder Cup Receptacle

  • Ordering Information (804-005, 804-020)
  • Rear Panel Jam Nut Receptacle Dimensions (804-005-07, 804-020-007)
  • Front Panel Jam Nut Receptacle Dimensions (804-005-00, 804-020-00)
Panel Mount Plug

Panel Mount Plug

  • Ordering Information (804-009, 804-020)
  • Jam Nut Panel Mount Plug Dimensions (804-009-07, 804-021-07)
  • Jam Nut Front Panel Mount Plug Dimensions (804-009-00, 804-021-00)
  • Flanged Panel Mount Plug Dimensions (804-009-02, 804-021-02)
Hermetic Receptacle

Hermetic Receptacle

  • Ordering Information (804-006)
  • Rear Panel Jam Nut Hermetic Receptacle Dimensions (804-006-07)
  • Front Panel Jam Nut Hermetic Receptacle Dimensions (804-006-00)
Overmolded ASAP Cordset

Overmolded ASAP Cordset

  • Ordering Information
    • 804-015
    • 804-015 and 804-022
    • 804-018 and 804-019
  • Dimensions (804-015, 804-018, 804-019)
Protective Covers

Protective Covers

  • Ordering Information
    • 667-202 and 809-198
    • 809-198 Plug Covers
  • Protective Receptacle Cover Information (667-202)
  • Protective Plug Cover Information (809-198 and 667-202)
  • Protective Plug and Receptacle Cover Dimensions (809-198 and 667-202)
Rubber Covers

Rubber Covers

  • 809-083 and 809-087
Spring-Loaded Cover

Spring-Loaded Cover

  • 667-282
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved