Series 803 "Mighty Mouse" ¼ Turn Bayonet Coupling Connectors

Series 803 Mighty Mouse

Glenair's Bayonet Mighty Mouse Offers ¼ Turn Locking, Rugged Design and Ultraminiature Size

Ideal for tactical handheld radios, sensors, test equipment and autosport equipment, the Series 803 connector adds quick bayonet coupling to the Glenair Series 80 product line. Key features are small size, light weight, environmental protection, and crimp-andpoke contacts. These features make the Series 803 Bayonet connector suitable for a wide range of quick-disconnect applications. Fluorosilicone seals resist most chemicals and provide splash protection. Not rated for water immersion.

Product Selection Guide
Plug Connector Ordering Information

Plug Connector

  • Ordering Information (803-001 and 803-002)
  • Dimensions (803-001-06 and 803-002-06)
In-Line, Jam Nut and Flange Mount Connectors

In-Line, Jam Nut and Flange Mount Connectors

  • Connector Ordering Information (803-003 and 803-004 Crimp Receptacles)
  • Jam Nut Receptacle Dimensions (803-004-07 and 803-003-07)
  • In-Line Receptacle Dimensions (803-004-01 and 803-003-01 Crimp Receptacles)
  • Flange Mount Receptacle Dimensions (803-004-02 and 803-003-02 Crimp Receptacles)
PCB Connector

PCB Connector

  • Ordering Information (803-005, 803-015)
  • Flange Mount and Jam Nut Receptacle Dimensions (803-005 and 803-015)
Hermetic Receptacle

Hermetic Receptacle

  • Ordering Information (803-006)
  • Flange Mount and Jam Nut Receptacle Dimensions (803-006-02 and 803-006-07)
Overmolded ASAP Cordset

Overmolded ASAP Cordset

  • Ordering Information (803-009)
  • Dimensions
    • 803-009, 803-016
    • 803-013, 803-014
    • 803-009, 803-013, 803-014, 803-016
Protective Cover

Protective Cover

  • Ordering Information (660-082 and 660-083)
  • Protective Cover Dimensions (660-082 and 660-083)
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved