Series 802 Aqua Mouse 3500 PSI Submersible Connectors

Series 802 Aqua Mouse

Glenair's Series 802 Aqua Mouse Delivers High-Pressure Sealing and Rugged Design in a Miniature Package

Originally developed for petroleum pipeline inspection equipment, Series 802 connectors withstand exposure to corrosive environments and high pressure. These connectors feature high density crimp Mighty Mouse inserts, 316 stainless steel or marine bronze shells and a "piston" o-ring for hydrostatic sealing. Gold-plated contacts accept #12-30 AWG wire. Printed circuit board receptacles are available, along with hermetic receptacles.

Product Selection Guide
Plug Connector Ordering Information

Plug Connector

  • Ordering Information (802-008 and 802-009)
  • Dimensions (8802-008-06 and 802-009-06)
Crimp Receptacles

Crimp Receptacles

  • Ordering Information (802-010 and 802-011)
  • Jam Nut Receptacle Connector Dimensions (802-010 and 802-011)
  • Square Flange Receptacle Connector Dimensions (802-010-02 and 802-011-02)
  • In-Line Receptacle Connector Dimensions (802-010-01 and 802-011-01)
Solder Cup or PCB Receptacles

Solder Cup or PCB Receptacles

  • Ordering Information (802-012 and 802-030)
  • Square Flange Receptacle Connector Dimensions (802-012-02, 802-030-02)
  • Rear Mount Jam Nut Receptacle Connector Dimensions (802-012-07, 802-012-030)
  • Front Mount Jam Nut Receptacle Connector Dimensions (802-012-00 and 802-030-00)
Hermetic Receptacle

Hermetic Receptacle

  • Ordering Information (802-013)
  • Front Mount Jam Nut Receptacle Connector Dimensions (802-013-00)
  • Rear Mount Jam Nut Receptacle Connector Dimensions (802-013-07)
  • Weld Mount Receptacle Connector Dimensions (802-013-03)
  • Flange Mount Receptacle Connector Dimensions (802-013-02)
Overmolded Cordset

Overmolded Cordset

  • Ordering Information
    • 802-019, 802-022
    • 802-019, 802-022, 802-032, 802-033
    • 802-026, 802-027, 802-028, 802-029
  • Overmolded Cordset Dimensions
Protective Cover

Protective Cover

  • Ordering Information (660-087 and 660-088)
  • Protective Cover Dimensions (660-087 and 660-088)
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved