Series 801 "Mighty Mouse" Double-Start ACME Threads

Series 801 Mighty Mouse

Glenair's Series 801 Mighty Mouse Offers Mil-Spec Performance in a Lightweight, Ultraminiature Package

The 801 Series Mighty Mouse is ideal for use in high-density packaging applications where traditional military circular connectors are too large or too heavy. The double-start threads provide full mating in 1½ turns, and the plug features an anti-decoupling spring for vibration resistance. The unique integral molding/band platform allows direct shield attachment and cable overmolding. Receptacles are available with printed circuit board contacts. Plugs have anti-decoupling wave spring, or specify ratchet mechanism for added security.

Product Selection Guide
Connector Weight and Size Comparison

Connector Weight and Size Comparison

Plug Connector Ordering Information

Plug Connector

  • Ordering Information (801-007 and 801-008)
  • Dimensions (801-007 and 801-008)
Crimp Receptacle Connectors

Crimp Receptacle Connectors

  • Ordering Information (801-009 and 801-010)
  • Jam Nut Receptacle Connector Dimensions (801-009-07 and 801-010-07)
  • Square Flange Receptacle Connector Dimensions (801-009-02 and 801-010-02)
PCB Receptacle

PCB Receptacle

  • Ordering Information (801-011 and 801-033)
  • Jam Nut and Square Flange Connector Dimensions (801-011 and 801-033)
Right Angle PCB Receptacle

Right Angle PCB Receptacle

  • Ordering Information (801-023)
  • Jam Nut Connector Dimensions (801-023-07)
  • Right Angle PCB Receptacles (801-023 PCB Footprints)
Hermetic Receptacle

Hermetic Receptacle

  • Ordering Information (801-012)
  • Hermetic Jam Nut Connector Dimensions (801-012-07)
  • Hermetic Square Flange Connector Dimensions (801-012-02)
  • Hermetic Solder Mount Connector Dimensions (801-012-03)
Sav-Con® Connector Saver

Sav-Con® Connector Saver

  • Ordering Information (801-017)
  • (801-017)
Overmolded Cordset

Overmolded Cordset

  • Ordering Information
    • 801-026
    • 801-026 and 801-034
    • 801-031 and 801-032
  • Overmolded Cordset Dimensions
Metal Protective Cover

Metal Protective Cover

  • Ordering Information (667-217 and 667-218)
  • Dimensions (667-217 and 667-218)
Rubber Protective Cover

Rubber Protective Cover

  • Ordering Information (809-190 and 809-191)
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved