Series 800 "Mighty Mouse" with UN Mating Thread

Series 800 Mighty Mouse with UN Mating Thread

Glenair's Original Mighty Mouse Offers Environmental Sealing and Rugged Design in a Lightweight, Ultraminiature Package

Series 800 connectors are intended for light and medium duty applications where size, weight and cost outweigh the need for heavier-duty Series 80 connectors. Terminate shielded cable directly to the integral band platform for excellent EMI protection. Originally used for aerospace sensors, these Series 800 connectors have proven to be a good solution for small form factor tactical equipment including keyboards, radios, ruggedized RPDA's and other dismounted soldier equipment. These connectors meet the requirements of MIL-STD-810 for immersion, vibration, sand and dust, shock, and corrosion resistance.

Product Selection Guide
Plug Connector

Plug Connector

  • Ordering Information (800-006 Thru 800-009)
  • Dimensions (800-006 Thru 800-009)
Crimp Receptacle

Crimp Receptacle

  • Ordering Information (800-010 and 800-011)
  • Jam Nut Crimp Receptacle Dimensions (800-010-07 and 800-011-07)
  • Square Flange Crimp Receptacle Dimensions (800-010-02 and 800-011-02)
  • In-Line Crimp Receptacle Dimensions (800-010-01 and 800-011-01)
Printed Circuit Board Receptacle

Printed Circuit Board Receptacle

  • Ordering Info (800-012-02 and 800-012-07)
  • Printed Circuit Board Receptacle Dimensions (Jam Nut Receptacle 800-012-07)
  • Printed Circuit Board Receptacle Dimensions (Square Flange Receptacle 800-012-02)
Right Angle PCB Receptacle

Right Angle PCB Receptacle

  • Headers (800-032-07)
  • Face View (800-032-07)
  • PCB Mounting Footprints (800-032)
Hermetic Receptacles

Hermetic Receptacles

  • 800-013
  • Dimensions (800-013-02 and 800-013-03)
  • Jam Nut (800-013-07)
Overmolded Cordsets

Overmolded Cordsets

  • 800-034
  • 800-034 and 800-041
  • 800-038 AND 800-039
  • Dimensions
Metal Protective Covers

Metal Protective Covers

  • 667-184 and 667-185
  • 667-184 and 667-185
  • Dimensions (667-184 and 667-185)
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved