Glenair's Series 805 Connector Offers Upgraded EMI Protection
and Vibration Resistance in a Miniaturized PackageThe Series 805 connector was developed to provide several performance enhancements compared to other "Mighty Mouse" versions. A ratchet mechanism in the coupling nut prevents de-mating under severe vibration. EMI performance is improved with a serpentine ground spring on the plug barrel. This gold plated beryllium copper spring assures low shell-to-shell resistance. Shielding effectiveness exceeds 60 dB through 15 GHz. The Series 805, although larger than other Series 80 versions, saves size and weight compared to MIL-DTL-38999 connectors with no compromise in performance. |
|
| Plug Connectors (805-001 and 805-002) | |
![]() |
These connectors are supplied with a full complement of contacts for crimping to insulated wire. The integral shield termination platform accepts heat-shrink boots (ordered separately), or select accessory threads for use with a variety of strain relief options. |
| Receptacles (805-003 and 805-004) | |
![]() |
Jam nut for rear panel mounting, square flange and inline versions make it easy to find a style for every application. The integral shield termination platform accepts heat-shrink boots (ordered separately), or select accessory threads for use with a variety of strain relief options. Contacts are crimp-type, and are bagged loose with the connector. |
| Vertical PCB Receptacles (805-005) | |
![]() |
These panel mount connectors feature gold plated, factory-installed PC tail contacts. Connector bodies are sealed with epoxy to assure a water-tight oen face seal. |
| Hermetic Receptacles (805-006) | |
![]() |
Need a hermetic for a sealed box or instrument? These stainless steel, glass-sealed connectors are available with solder cup or PC tail contacts. Choose jam nut, square flange or solder mount versions. Contacts are gold plated iron alloy. 100% tested to meet 1 X 10-6 cc/sec helium leakage. Open face pressure rating 1000 PSI. |
| Cordsets For Harsh Environments (805-008 and 805-009) | |
![]() |
Specify overmolded cordsets for optimum convenience and performance. Polyurethane jackets provide excellent all-weather cable protection. Choose standard grade or Low Smoke Zero Halogen material. |
| Protective Covers (667-261 and 667-262) | |
![]() |
Thread-on metal covers provide a watertight seal and prevent damage. Select nylon cord or wire rope lanyards with a range of ring terminal diameters to fit just about any need. |
|
Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here. |