Glenair's Series 802 "Aqua Mouse" Delivers High Pressure
Sealing and Rugged Design in a Miniature PackageOriginally developed for petroleum pipeline inspection equipment, Series 802 connectors withstand exposure to corrosive environments and high pressure. These connectors feature high density crimp Mighty Mouse inserts, 316 stainless steel housings and a "piston" o-ring. Heavy gold-plated contacts accept #12-30 AWG wire. Corrosion-resistant nickel-aluminum-bronze coupling nuts resist galling. Standard printed circuit board versions are available, along with hermetic receptacles. |
|
Plug Connectors (802-008 and 802-009)
|
|
![]() |
"Aqua Mouse" plugs are available in two versions. Select integral molding/banding platform for direct attachment of cable shield and overmolds without the need for an adapter. Or choose plugs with rear accessory thread for attachment of cable sealing backshells. |
Receptacles (802-010 and 802-011)
|
|
![]() |
Jam nut for rear panel mounting, square flange and inline versions make it easy to find a style for every application. The integral shield termination platform can be used for overmolding, or select accessory threads for use with a variety of strain relief options. Contacts are crimp-type, and are bagged loose with the connector. |
| Receptacles for PCB or Solder Cup (802-012) | |
![]() |
These panel mount connectors feature gold plated, factory-installed PC tail contacts or solder cup contacts. Contacts are non-removable. Connectors are backfilled with epoxy. |
Hermetic Receptacles (802-013)
|
|
![]() |
Need a miniaturized hermetic for a sealed box or instrument? These stainless steel, glass-sealed connectors are available with solder cup or PC tail contacts. Choose jam nut, square flange or weld mount versions. Contacts are gold plated iron alloy. 100% tested to meet 1 X 10-6 cc/sec helium leakage. Open face pressure rating 1000 PSI. |
| Cordsets For Harsh Environments (802-019 and 802-020) | |
![]() |
Specify overmolded cordsets for optimum convenience and performance. Choose polyurethane jacket and polyamide ovemold for medium duty, low pressure, or select neoprene jacket and polyurethane overmold for maximum performance and 2500 PSI rating. |
| Protective Covers (660-087 and 660-088) | |
![]() |
Thread-on metal covers provide a watertight seal and prevent damage. Select nylon cord or wire rope lanyards with a range of ring terminal diameters to fit just about any need. |
|
Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here. |