Glenair's Original "Mighty Mouse" Offers Environmental Sealing
and Rugged Design in a Lightweight, Ultraminiature PackageSeries 800 connectors are intended for light and medium duty applications where size, weight and cost outweigh the need for heavier-duty Series 80 versions. Terminate shielded cable directly to the integral band platform for outstanding EMI protection. Originally used for aerospace sensors, these Series 800 connectors have proved to be a good solution for small form factor tactical equipment including keyboards, radios, ruggedized RPDA's and other dismounted soldier equipment. These connectors meet the requirements of MIL-STD-810 for immersion, vibration, sand and dust, shock, and corrosion resistance. |
|
Plug Connectors (800-006 Thru 800-009)
|
|
![]() |
Choose either hex shaped or round, knurled coupling nuts. The integral shield termination platform accepts heat-shrink boots (ordered separately), or select accessory threads for use with a variety of strain relief options. |
Receptacles - Crimp Termination (800-010 and 800-011)
|
|
|
Jam nut for rear panel mounting, square flange and inline versions make it easy to find a style for every application. The integral shield termination platform accepts heat-shrink boots (ordered separately), or select accessory threads for use with a variety of strain relief options. Contacts are crimp-type, and are bagged loose with the connector. |
Receptacles for Solder Cup or PCB Termination (800-012)
|
|
![]() |
These panel mount connectors feature gold plated, factory-installed contacts. Connector bodies are sealed with epoxy to assure a water- tight open face seal. |
| Printed Circuit Board Headers for Ruggedized Data I/O (800-032) | |
![]() |
It's not easy to find the right waterproof, rugged, fully shielded connector to replace RJ-45's for military-grade Ethernet switches and other high speed differential impedance applications. Glenair's new right angle 800-032 connectors offer military grade performance in a small, economical package. Ideal for 100/1000BASE-T or IEEE 1394, these connectors are rated for MIL-STD-810 Method 512 immersion. Eliminate the extra labor to install flex or wire jumpers from your board to conventional mil spec circular connectors. |
Hermetic Receptacles (800-013)
|
|
![]() |
Need a miniaturized hermetic for a sealed box or instrument? These stainless steel, glass-sealed connectors are available with solder cup or PC tail contacts. Choose jam nut, square flange or solder mount versions. Contacts are gold plated iron alloy. 100% tested to meet 1 X 10-6 cc/sec helium leakage. Open face pressure rating 1000 PSI. |
| Cordsets For Harsh Environments (800-033 and 800-034) | |
![]() |
Specify overmolded cordsets for optimum convenience and performance. Select standard polyurethane-jacketed cable for general purpose applications, or choose low-smoke, zero halogen polyurethane for applications where toxic combustion products are restricted. |
Protective Covers (667-184 and 667-185)
|
|
![]() |
Thread-on metal covers provide a watertight seal and prevent damage. Select nylon cord or wire rope lanyards with a range of ring terminal diameters to fit just about any need. |
|
Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here. |