Series 80 "Mighty Mouse" EMI/EMP Filtered Connectors

EMI/EMP Filtered Connectors

Glenair's "Mighty Mouse" Delivers EMI/EMP Filtering in a Lightweight, Ultraminiature Package

Glenair's filtered Series 80 "Mighty Mouse" connector family provides significant size and weight savings compared to larger "MS" connectors. The high density #23 contacts provide almost double the density of D38999. Designed to meet stringent aerospace performance requirements, these connectors are offered with standard low pass Pi or C filter arrays, or with customized filters to meet your specific needs. Thermally conductive epoxy protects the filter package from mechanical and heat stress. These filtered receptacles mate to standard Series 80 plugs and are available in jam nut or square flange versions.

Now available with size #16 and size #12 contacts.

Product Selection Guide
Series 801 Filtered Connectors

Series 801 Filtered Connectors

  • Ordering Information
  • Jam Nut Receptacle Dimensions (240-801-07 and 240-801-08)
  • Square Flange Receptacle Dimensions (240-801-01 and 240-801-02)
Series 804 Filtered Connectors

Series 804 Filtered Connectors

  • Ordering Information
  • Rear Mount Jam Nut Receptacle Dimensions (240-804-07)
  • Front Mount Jam Nut Receptacle Dimensions (240-804-08)
Series 805 Filtered Connectors

Series 805 Filtered Connectors

  • Ordering Information
  • Square Flange Receptacle Dimensions (240-805-07 and 240-805-08)
  • Square Flange Receptacle Dimensions (240-805-01 and 240-805-02)
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved