Series 80 "Mighty Mouse" Connectors

  Glenair's Series 80 "Mighty Mouse" Offers Mil Spec Performance in a Lightweight, Ultraminiature Package

Mighty Mouse The Series 80 “Mighty Mouse” Connector is designed for high-reliability commercial and military interconnect applications that require both robust environmental performance and reduced size and weight. The Series 80 “Mighty Mouse” Connector offers virtually equal performance to MIL-DTL-38999 Series interconnects with up to 71% (weight) and 52% (size) savings for similar contact layouts.

The Series 80 Connector was originally developed as a smaller and lighter alternative to D38999 for the FLIR/Night Vision package on the Apache Longbow Attack Helicopter. The connector has also been selected by General Dynamics/Pemstar as the standard, ultra-miniature connector for the Land Warrior program, and serves in dozens of other safety-critical military, medical, industrial and geo-physical applications.

NEW! Read about Series 80 "Mighty Mouse" connectors in a recent edition of QwikConnect.

Download Entire Series 80 Catalog (PDF) ~13MB

Series 80 "Mighty Mouse" Contacts and Tools
series80tools Series 80 "Mighty Mouse" Contacts and Tools

Series 800 Original UNF Threaded Coupling
series800 Series 800 connectors are intended for light and medium duty applications where size, weight and cost outweigh the need for heavier-duty Series 80 versions.

Series 801 "Mighty Mouse" Heavy Duty Double-Start ACME Threads
series801 Series 801 "Mighty Mouse" Heavy Duty Double-Start ACME Threads

Series 802 "Aqua Mouse" Submersible 3500 PSI Rated
series802 Originally developed for petroleum pipeline inspection equipment, Series 802 connectors withstand exposure to corrosive environments and high pressure.

Series 803 "Mighty Mouse" ¼ Turn Bayonet Coupling
series803 Series 803 "Mighty Mouse" Bayonet Connectors

Series 804 "Mighty Mouse" Quick-Disconnect (QDC) Connectors
series804 Series 804 "Mighty Mouse" Quick-Disconnect (QDC) Connectors

Series 805 "Mighty Mouse" Triple-Start
series805 Glenair's Series 805 connector offers upgraded EMI protection and vibration resistance in a miniaturized package. The Series 805 connector was developed to provide several performance enhancements compared to other "Mighty Mouse" versions.

Series 80 "Mighty Mouse" Filtered Connectors
series80 filtered Glenair's filtered Series 80 "Mighty Mouse" connector family provides significant size and weight savings compared to larger "MS" connectors. The high density #23 contacts provide almost double the density of D38999.

Series 80 "Mighty Mouse" ASAP Cordsets For Ethernet, IEEE 1394 and USB 2.0
series80_asap Upgrade commercial high speed serial interconnects to mil spec performance. Glenair's ASAP "Mighty Mouse" cordsets are available for 100BASE-T, Gigabit Ethernet, IEE 1394 and USB 2.0 applications.

Series 80 "Mighty Mouse" Backshells, Boots and Clamps
series80_backshells Series 80 "Mighty Mouse" Backshells, Boots and Clamps


Slideshow Capabilities Overview

Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here.