Series 79 Micro-Crimp Right Angle PCB Connectors

Section G

Glenair supplies Micro-Crimp Panel Mount and Free-Standing Right Angle PCB Connectors. These connectors are designed for rear-panel mounting and are supplied with conductive panel gaskets.

Product Selection Guide
790-036P Receptacles

790-036P Panel Mount Receptacles

Lightweight, rugged right angle headers feature gold-plated contacts for thru-hole printed circuit board termination. 790-036P connectors are designed for rear-panel mounting and are supplied with conductive panel gaskets.
PCB Mounting Patterns for Receptacles
790-041P Free-Standing Receptacles

790-041P Free-Standing Receptacles

Lightweight, rugged right angle headers feature gold-plated contacts for thru-hole printed circuit board termination. 790-041P connectors are free-standing (not for panel mounting) and mate to 790-025S cable plugs.
PCB Mounting Patterns for Receptacles
790-037S Plugs

790-037S Panel Mount Plugs

Lightweight, rugged right angle headers feature gold-plated PC tail contacts for thru-hole printed circuit board termination. 790-037S connectors are designed for rear-panel mounting and are supplied with conductive panel gaskets.
PCB Mounting Patterns for Plugs
790-042S Plugs

790-042S Free-Standing Plugs

Free-standing rugged right angle headers feature gold-plated PC tail contacts for thru-hole printed circuit board termination. Not for panel mounting. Contacts are permanently installed and are sealed with epoxy. Shells are aluminum alloy.
PCB Mounting Patterns for Plugs
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved