Section E
Glenair supplies Micro-Crimp Panel Mount Connectors with Crimp Termination for Panel Plugs and Panel Receptacles. These connectors are designed for rear-panel mounting and are supplied with conductive panel gaskets.
- Contact Arrangements
- Materials and Finishes
- Specifications
- About Shell Plating Options
- Micro-Crimp for Space Flight
- Panel Cutouts
- Part Number Index
![]() |
790-026P Receptacles790-026P connectors are designed for rear-panel mounting and are supplied with conductive panel gaskets. These connectors feature machined aluminum shells, fluorosilicone face seals and wire grommets for environmental protection. Contacts are rear-release snap-in crimp type. Connectors are supplied with crimp contacts packaged separately. |
![]() |
790-027S Plugs790-027S connectors are designed for rear-panel mounting and are supplied with conductive panel gaskets. These connectors feature machined aluminum shells and wire grommets for environmental protection. Contacts are rear-release snap-in crimp type. |