Series 79 Micro-Crimp Contacts and Crimp Tools

Section B

Glenair supplies an entire range of Micro-Crimp contacts and tools, including Signal and Power Contacts, Coaxial Contacts, Pneumatic Contacts Crimp Tools, Insertion and Extraction Tools, and BAND-IT® Tool and Bands.

Product Selection Guide
Size #23 Signal and Power Contacts

Size #23 Signal and Power Contacts

Standard size #23 contacts accept #22 to #28 AWG wire. Choose "small bore" versions for #26 to #30 AWG wire. For thermocouple applications, specify alumel or chromel contacts. Contacts are bulk packaged. Terminate with standard M22520 crimper with special positioner.
Size #16 and #12 Coaxial Contacts

Size #16 and #12 Coaxial Contacts

These contacts accept 50 ohm and 75 ohm coaxial cable. Inner contact is rated at 1 amp, the outer contact 12 amps. DWV voltage rating is 800 Vac rms sea level, 250 Vac at 50,000 feet. Contacts are packaged individually and are unassembled with instruction sheet. One contact consists of outer contact, fluorocarbon dielectric, inner contact and shield crimp sleeve. Inner and outer contacts are gold-plated copper alloy. Approved to SAE AS39029. VSWR rating 1.5:1 maximum up to 700 MHz. 5000 megohm insulation resistance.
Pneumatic Size #12 Contacts

Pneumatic Size #12 Contacts

Stainless steel pneumatic contacts attach to 3/32 inch (2.38) diameter tubing. Socket contact has o-ring and PTFE backup washers. Contacts snap into size #12 connector cavities. Ideal for pilot tube connections, these pneumatic contacts are rated for 100 PSI maximum air pressure. No installation tool is required. Remove contacts with plastic extraction tool 809-132.
Crimp Tools

Crimp Tools

Glenair supplies a wide range of crimp tools for Micro-Crimp applications.
Insertion/Extraction Tools

Insertion/Extraction Tools

Glenair supplies contact Insertion and Removal Tools for Micro-Crimp applications.
BAND-IT Tool and Bands

BAND-IT® Tool and Bands

Fast, Cost-Effective Shield Termination. Attach cable braid shields to EMI backshells with BAND-IT® stainless steel straps. The BAND-IT® system offers fast termination and the flexibility to handle different diameters with the same band.
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved