Series 79 Micro-Crimp Straight PCB Connectors

< Return to Series 79 Micro-Crimp Connectors and Cables Product Selection Guide

Contact Arrangements
Materials and Finishes
Specifications
About Shell Plating Options
Micro-Crimp for Space Flight
Panel Cutouts
Part Number Index


790-028P Panel Mount Receptacles
790-028P Receptacles
Lightweight, rugged vertical mount headers feature gold-plated PC tail contacts for thru-hole printed circuit board termination. 790-029S connectors are designed for rear-panel mounting and are supplied with conductive panel gaskets.
PCB Mounting Patterns for Receptacles

790-043P Free-Standing Receptacles
790-043P Receptacles
790-043P connectors feature thru-hole termination to rigid or flexible circuits. These free-standing vertical mount headers mate with 790-025S cable connectors.
PCB Mounting Patterns for Receptacles

790-029S Panel Mount Plugs
790-028P Plugs
790-028P connectors are designed for rear-panel mounting and are supplied with conductive panel gaskets. These connectors feature machined aluminum shells, fluorosilicone face seals and straight printed circuit board contacts.
PCB Mounting Patterns for Plugs

790-044S Free-Standing Plugs
790-044S Plugs
Free-standing, rugged vertical mount headers feature gold-plated PC tail contacts for thru-hole printed circuit board termination. Contacts are permanently installed and are sealed with epoxy. Shells are aluminum alloy.
PCB Mounting Patterns for Plugs

Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here.