A World of Interconnect Solutions

Crimp Terminated Cable Connectors

Section D

Crimp Terminated Cable Connectors

Today’s aerospace and defense systems require advanced levels of environmental protection, electromagnetic shielding and size/weight reduction. The Series 79 Micro-Crimp features a precision D-shaped shell, ideal for high-density applications such as modular avionic boxes or low-profile tactical computers where traditional circular connectors cannot be used. Crimp terminated cable connectors are designed for I/O and wire-to-wire interconnections and feature machined aluminum shells, fluorosilicone face seals and wire grommets for environmental protection. Contacts are rear-release snap-in crimp type. Connectors are supplied with crimp contacts packaged separately. Size #23 signal pins accept up to #22 AWG wire. Size #16 contacts accept #16-18 AWG wire. Size #12 contacts accept #12-14 AWG wire. Size 12 and 16 cavities also accept coaxial contacts purchased separately. Connector shell features a groove for attachment of a low-profile EMI backshell adapter.

Product Selection Guide
790-024P How To Order

790-024P
How To Order

Crimp Terminated Cable Receptacle Connector, Pin Contacts
790-024P Dimensions

790-024P
Dimensions

Crimp Terminated Cable Receptacle Connector, Pin Contacts
790-025S How To Order

790-025S
How To Order

Crimp Terminated Cable Plug Connector, Socket Contacts
790-025S Dimensions

790-025S
Dimensions

Crimp Terminated Cable Plug Connector, Socket Contacts
Send Me a Product Catalog/CD
Online Glenair documents use the PDF file format. To access them, Adobe Reader software is available for free via this link: Get Adobe