Series 171 MicroStrips

Section Q

Series 171 MicroStrips

Series 171 MicroStrips Deliver TwistPin Performance and Durability

In an Economical, Space-Saving Package
Series 171 MicroStrips are intended for high reliability board-to-wire I/O and wire-to-wire applications. These non-environmental strips are typically used inside ruggedized equipment where moisture ingress is not a factor. The MicroStrip connector provides significant advantages compared to commercial-grade headers and jumpers. The rugged, high force twistpin contact accepts up to #24 gage wire, the current rating is 3 Amps, the voltage rating is 600 Vac, and the temperature rating is -55C to +150C. The Series 171 strip connector meets all applicable requirements of MIL-DTL-83513. Choose solder cup, pre-wired, or printed circuit board versions. A stainless steel latch provides secure coupling.

Series 171 MicroStrips

Why Choose TwistPins?
The Glenair TwistPin contact system provides a superior wire attachment compared to stamped contacts. This translates into lower long-term contact resistance—and it does so under extreme conditions of vibration, shock and high heat. Plus, TwistPin connectors offer design flexibility without the penalty of longer delivery, setup charges or minimum order quantities.

Product Selection Guide
Single Row Surface Mount Strips Designer's Guide

Single Row Surface Mount Strips
Designer's Guide

  • About Spring Latches, Guide Pins and Mounting Holes
  • About Board Mount Strips
Single Row Strips with Solder Cups 171-001

Single Row Strips with Solder Cups
171-001

Single Row Strips with Solid Wire 171-002

Single Row Strips with Solid Wire
171-002

Single Row Strips with Insulated Wire 171-003

Single Row Strips with Insulated Wire
171-003

Single Row Thru-Hole Board Mount Strips 171-004, 171-005, 171-006, and 171-007

Single Row Thru-Hole Board Mount Strips
171-004, 171-005, 171-006, and 171-007

Single Row Surface Mount Strips 171-008

Single Row Surface Mount Strips
171-008

Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved