A World of Interconnect Solutions

MWEB Edgeboard and MWKQ Circular Connectors

Section P

MWEB Edgeboard and MWKQ Circular Connectors

Rugged Mil Spec Performance in a High-Density Backplane Connector System:

The MWEB EdgeBoard
These two row .050 inch (1.27 mm) pitch connectors are designed for motherboard-to-daughtercard applications. Available in four styles: surface mount cardedge for daughtercards, vertical thru-hole for motherboards, right angle thru-hole for daughtercards, and prewired cable connectors, these MWEB connectors feature rugged aluminum shells and TwistPin contacts. The single gang 128 pin and the two gang 184 pin (2 X 92 pin) are a ruggedized alternative to commercial board connectors.

MWKQ Micro Cicular Connectors Feature Quick Coupling and Quick Release
The MWKQ connector provides quick-disconnect capability combined with a high-performance contact system and rugged construction. Intended for panel-to-cord I/O applications, these connectors are found in tactical military equipment, weapons systems and various instrumentation applications. Available in two sizes with 7 or 19 contacts, the MWKQ is factory-terminated to the wire of your choice. Shielded, overmolded cordsets and other custom versions are available.

Product Selection Guide
MWEB Series EdgeBoard Connectors

MWEB Series
EdgeBoard Connectors

Vertical Mount Backplane Connector MWEB-128P

Vertical Mount Backplane Connector
MWEB-128P

Straddle Mount Card-Edge Connector MWEB-128S

Straddle Mount Card-Edge Connector
MWEB-128S

Right Angle Board Connectors MWEB-128S

Right Angle Board Connectors
MWEB-128S

Vertical Mount Backplane Connector MWEB-184P

Vertical Mount Backplane Connector
MWEB-184P

Straddle Mount Card-Edge Connector MWEB-184S

Straddle Mount Card-Edge Connector
MWEB-184S

Right Angle Board Connector MWEB-184S

Right Angle Board Connector
MWEB-184S

MWEB Pre-Wired and Solder Cup Connectors MWEB2L

MWEB Pre-Wired and Solder Cup Connectors
MWEB2L

MWEB Jackscrew and Jackpost Kits 080-00-00-810

MWEB Jackscrew and Jackpost Kits
080-00-00-810

Quick Disconnect Micro Circular Connectors MWKQ2L7

Quick Disconnect Micro Circular Connectors
MWKQ2L7

Send Me a Product Catalog/CD
Online Glenair documents use the PDF file format. To access them, Adobe Reader software is available for free via this link: Get Adobe