MWS Series MicroStrips ![]() |
|
|
MicroStrip connectors are one piece molded plastic insulators
housing standard TwistPin contacts on .050 inch (1.27 mm.)
spacing. These strips are used in tight spots where a Micro-D
will not fit. Although these MicroStrips do not have mounting
holes or locking hardware, these features can be incorporated
into custom designs. MicroStrips are available in two to 30 contacts. Optional guide pins provide polarization. |
MWEB EdgeBoard Connectors ![]() |
|
|
These two row .050 inch (1.27 mm) pitch connectors are designed for motherboard-to-daughtercard applications. Available in four styles: surface mount cardedge for daughtercards, vertical thru-hole for motherboards, right angle thru-hole for daughtercards, and prewired cable connectors, these MWEB connectors feature rugged aluminum shells and TwistPin contacts. The single gang 128 pin and the two gang 184 pin (2 X 92 pin) are a ruggedized alternative to commercial board connectors. |
MWKQ Micro Circular Quick Disconnect Connectors ![]() |
|
|
The MWKQ connector provides quick-disconnect capability
combined with a high-performance contact system and rugged
construction. Intended for panel-to-cord I/O applications, these
connectors are found in tactical military equipment, weapons
systems and various instrumentation applications. Available in two sizes with 7 or 19 contacts, the MWKQ is factory-terminated to the wire of your choice. Shielded, overmolded cordsets and other custom versions are available. |
|
Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here. |