Micro-D Uni-Saver, Hardware and Accessories

< Return to Micro-D and Nanominiature TwistPin Connectors and Accessories Product Selection Guide

Micro-D Standard Materials and Finishes
Micro-D Full Performance Specifications
One-Page Condensed Materials, Finishes and Performance Specifications
Micro-D Weights
Contact Arrangements
Panel Cutouts
MIL-STD-681 Color Code Chart
RoHS Compliance Information


Micro-D Sav-Con® Connector Uni-Saver
Micro-D Sav-Con® Connector Uni-Saver
Always in stock,these feed-thru pin-socket adapters feature an innovative design using a single machined aluminum housing. Fully EMI protected, Uni-Savers protect expensive equipment from damage during testing and burn-in. Available in all sizes.

Micro-D Plastic Dust Caps
Micro-D Plastic Dust Caps
Always in stock,these anti-static black LDPE dust caps protect Micro- D connectors from debris and damage. All Glenair Micro-D connectors are furnished with these dust caps; however, these caps may be purchased separately for replacements.

Micro-D Metal Protective Covers (500-017 and 500-037)
Micro-D Metal Protective Covers (500-017 and 500-037)
These aluminum covers provide complete mechanical and environmental protection. A silicone gasket assures water-tight sealing. A variety of attachment styles are available.

"Marshall Bean" Protective Rubber Covers (780-555)
'Marshall Bean' Protective Rubber Covers (780-555)
For protection of Micro-D's used in tactical equipment, these synthetic rubber covers are friction-fit and attach with nylon cord and ring terminals. This series of covers is similar to Bean Rubber Mfg. Co. BP-D Subminiature Series, same Dash No., i.e.: BP-DAM15P-WS-L6 equivalent to 780-518-15PG6-WS

Micro-D Shorting Plug Assembly (177-007)
Micro-D Shorting Plug Assembly (177-007)
Combining a switching backshell and a Micro-D connector, these assemblies have all contacts shorted to each other. These shorting plugs provide ESD protection to sensitive instrumentation.

Micro-D Jackscrew Kits
Micro-D Jackscrew Kits
These stainless steel kits are compatible with standard Micro-D connectors and meet the requirements of MIL-DTL-83513. Jackscrews are available with slot heads or hex heads. Choose low profile or extended length versions.

Micro-D Jackpost Kits
Micro-D Jackpost Kits
Jackposts are available in various lengths to fit front and rear panel mounted connectors. These stainless steel jackposts fit all standard Micro-D connectors.

Micro-D Interfacial Seals
Micro-D Interfacial Seals
Replace damaged Micro-D socket connector interfacial seals with new ones. Sometimes these seals can tear or be contaminated. Held in place by an interference fit with the contacts, damaged seals can be removed with tweezers.

Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here.