MWD Series Plastic Micro-D With Solder Cups ![]() |
|
|
These connectors are available with nine through 51 contacts. Featuring the same TwistPin contact system as the MWDM metal shell connector, the MWD is smaller and more economical. MWD connectors do not have interfacial seals. |
MWD Series Plastic Micro-D With Insulated Wire ![]() |
|
|
These crimp-terminated pre-wired assemblies offer an alternative to the time-consuming job of soldering wires. Connectors are available with general purpose Teflon® wire or with aerospace rated Tefzel® wire. MWD series connectors are not compatible with MWDM metal shell connectors. |
MWD Series Plastic Micro-D With Uninsulated Wire ![]() |
|
|
Plastic Micro-D's with single strand copper wire can be used for attachment to flexible circuits or for installation on printed circuit boards. Terminals are gold plated or SnPb 63/37 solder-dipped. |
|
Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here. |