MIL-DTL-83513 Micro-D Connectors

< Return to Micro-D and Nanominiature TwistPin Connectors and Accessories Product Selection Guide

Micro-D Standard Materials and Finishes
Micro-D Full Performance Specifications
One-Page Condensed Materials, Finishes and Performance Specifications
Micro-D Weights
Contact Arrangements
Panel Cutouts
MIL-STD-681 Color Code Chart
RoHS Compliance Information

Glenair's Complete Micro-D Product Line includes all M83513 Micro-D connectors. Choose Solder Cup, Pre-Wired or PCB versions. Glenair M83513 connectors always use TwistPin Contacts for high performance, made in U.S.A.

MIL-DTL-83513 At-A-Glance
MIL-DTL-83513 Contact Arrangements, Materials, Finishes and Performance Specifications

M83513/01, /02 Solder Cup Metal Shell
M83513/01, /02 Solder Cup Metal Shell
These connectors feature gold-plated solder cup contacts for termination to #26 AWG or smaller wire.

M83513/06, /07 Solder Cup Plastic Shell
M83513/06, /07 Solder Cup Plastic Shell
These connectors feature gold-plated solder cup contacts for termination to #26 AWG or smaller wire.

M83513/03, /04 Pre-Wired Pigtails, Metal Shell
M83513/06, /07 Solder Cup Plastic Shell
These crimped, epoxy-potted assemblies are available with insulated 19 strand #26 AWG wire or with #25 AWG uninsulated single strand wire. Insulated wire options include wire type, color code and length. Uninsulated wires are gold-plated or SnPb 63/37 solder dipped.

M83513/08, /09 Pre-Wired Pigtails, Plastic Shell
M83513/06, /07 Solder Cup Plastic Shell
These crimped, epoxy-potted assemblies are available with insulated 19 strand #26 AWG wire or with #25 AWG uninsulated single strand wire. Insulated wire options include wire type, color code and length. Uninsulated wires are gold-plated or SnPb 63/37 solder dipped.

M83513/05 Jackscrews and Jackposts
M83513/05 Jackscrews and Jackposts
These hardware kits contain stainless steel jackscrews in two lengths. Choose slot head or hex head. Jackscrews attach with e-rings. Jackposts also are stainless steel.

M83513/10 Thru /15 .100" Pitch Right Angle PCB Connectors (CBR)
M83513/10 Thru /15 .100 inch Pitch Right Angle PCB Connectors (CBR)
These metal shell connectors feature SnPb 63/37 solder-dipped PC tails. Select vertical or right angle mounting. PC tails are .020 inch (0.50 mm.) diameter on a .100 inch (2.54 mm.) offset grid. Jackposts and threaded inserts are available.

M83513/16 Thru /21 .100" Pitch Right Angle PCB Connectors (BR)
M83513/16 Thru /21 .100 inch Pitch Right Angle PCB Connectors (BR)
These metal shell connectors feature SnPb 63/37 solder-dipped PC tails. Select vertical or right angle mounting. PC tails are .020 inch (0.50 mm.) diameter on a .100 inch (2.54 mm.) offset grid. Jackposts and threaded inserts are available.

M83513/22 Thru /27 .100" Pitch Straight PCB Connectors (BS)
M83513/22 Thru /27 .100 inch Pitch Straight PCB Connectors (BS)
These metal shell connectors feature SnPb 63/37 solder-dipped PC tails. Select vertical or right angle mounting. PC tails are .020 inch (0.50 mm.) diameter on a .100 inch (2.54 mm.) offset grid. Jackposts and threaded inserts are available.

M83513/28 Thru /33 Compact Vertical Mount Printed Circuit Board (CBS)
M83513/28 Thru /33 Compact Vertical Mount Printed Circuit Board (CBS)
These recent additions to the mil spec feature .075 inch by .100 inch PC terminal spacing. The plastic tray does not extend beyond the envelope of the metal connector shell.

Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here.