Combo Micro-D For High Power Applications

< Return to Micro-D and Nanominiature TwistPin Connectors and Accessories Product Selection Guide

Micro-D Standard Materials and Finishes
Micro-D Full Performance Specifications
One-Page Condensed Materials, Finishes and Performance Specifications
Micro-D Weights
Contact Arrangements
Panel Cutouts
MIL-STD-681 Color Code Chart
RoHS Compliance Information

Glenair's Combo Micro-D's combine the size and weight advantages of a Micro -D connector with the added ability to handle higher power needs. These connectors feature combinations of .079 inch (2mm) power contacts and TwistPin signal contacts.

Overview and Product Selection Guide
Combo Micro-D For High Power Applications Contact Arrangements

Combo Solder Cup Micro-D For High Power Applications
Combo Solder Cup Micro-D For High Power Applications
Nonremovable solder cup #16 power contacts for termination to #16 AWG or smaller wire. Micro pins accept #26 AWG or smaller wire. Gold plated contacts are backfilled with rigid epoxy.

Combo Micro-D Pre-Wired Pigtails
Combo Micro-D Pre-Wired Pigtails
Crimp contacts are terminated to insulated TeflonĀ® wire. Connectors are backpotted with epoxy, providing strain relief and environmental protection.

Combo Micro-D Printed Circuit Board
Combo Micro-D Printed Circuit Board
Ideal for flexible or rigid circuits, these vertical mount connectors feature high temperature materials to withstand soldering heat. A full range of hardware options is available.

Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here.