|
Connector height is a priority for miniaturized electronics modules. These
GMSM connectors are shorter and occupy less board real estate than
comparable two row Micro-D connectors. Solder Cup, Pre-wired and PCB Versions feature gold-plated TwistPin contacts, machined aluminum shells, and are fully potted with epoxy. The glass-filled thermoplastic LCP trays will withstand soldering heat without damage. Eight Contact Arrangements Choose from four to 35 contacts. Available in a variety of finishes, the socket connectors are fitted with flourosilicone interfacial seals. |
|
GMSM Solder Cup Connectors ![]() |
|
|
Nonremovable solder cup contacts for termination to #26 AWG or smaller wire, .050" contact spacing, eight layouts from 4 to 35 contacts. |
GMSM Pre-Wired Pigtails ![]() |
|
|
Crimp contacts are terminated to insulated Teflon® wire. Connectors are backpotted with epoxy, providing strain relief and environmental protection. |
GMSM with Solid Uninsulated Wire ![]() |
|
|
Gold-plated or solder-dipped solid copper wire, crimp termination, backpotted with epoxy. Can be terminated to flexible circuits. |
GMSM Right Angle Printed Circuit Board ![]() |
|
|
.075 inch by .100 inch terminal spacing, for thru-hole rigid or flexible circuits. One piece threaded inserts provide a ground path from the jackpost to the board. |
|
Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here. |