MWDM .100" Pitch Thru-Hole PCB CBR Style (Compact) Right Angle ![]() |
|
|
Always in stock, these industry-standard PCB connectors feature 63/37 SnPb solder-dipped .020" diameter tails in eight lengths. |
MWDM .100" Pitch Thru-Hole PCB BR Style Right Angle ![]() |
|
|
Always in stock, these industry-standard PCB connectors feature 63/37 SnPb solder-dipped .020" diameter tails in eight lengths. |
MWDM .100" Pitch Thru-Hole PCB BS Style Vertical Mount ![]() |
|
|
Always in stock, these industry-standard PCB connectors feature 63/37 SnPb solder-dipped .020" diameter tails in eight lengths. |
MWDM .100" X .075" Compact Vertical Mount ![]() |
|
|
A recent addition to the M83513 spec, these connectors save real estate on the circuit board and are also intended for use on flexible circuits. |
GMR7580 .075" X .075" Pitch Thru-Hole PCB Vertical Mount ![]() |
|
|
A recent addition to the M83513 spec, these connectors save real estate on the circuit board and are also intended for use on flexible circuits. |
GMR7590 .075" X .075" Pitch Thru-Hole PCB Vertical Mount Right Angle ![]() |
|
|
A recent addition to the M83513 spec, these connectors save real estate on the circuit board and are also intended for use on flexible circuits. |
GMR7580C .075" X .075" Pitch Thru-Hole PCB Vertical Mount Compact Flange ![]() |
|
|
These Micro-D connectors answer the need for a compact flex circuit connector. Featuring .075 X .075 inch row spacing. Glenair's GMR7580C accepts standard jackscrews and jackposts, making it ideal for flex-to-board applications. |
GMR7590C .075" X .075" Pitch Thru-Hole PCB Vertical Mount Compact Flange ![]() |
|
|
These Micro-D connectors answer the need for a compact flex circuit connector. Featuring .075 X .075 inch row spacing. Glenair's GMR7590C accepts standard jackscrews and jackposts, making it ideal for flex-to-board applications. |
MWDM Surface Mount Right Angle ![]() |
|
|
These connectors feature .025 inch (0.64mm.) terminal spacing. The integral metal mounting legs provide a ground path. A molded alignment strip ensures accurate terminal registration. |
|
Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here. |