MWDM Solder Cup Connectors ![]() |
|
![]() |
Always in stock, these connectors feature gold-plated solder cup contacts for termination to #24 through #30 AWG wire. |
MWDM Pre-Wired Connectors |
|
![]() |
These connectors avoid the expense and workmanship issues with soldering wires. Crimp termination assures consistent circuit resistance. Stocked in #26 AWG, available in #24 gauge to #30 gauge wire. |
MWDM Back-To-Back Unshielded Cables ![]() |
|
|
If a simple jumper cable is required, these cable assemblies simplify ordering. No special part numbers are necessary. Available in all sizes. Wiring is #1 to #1, etc. Back-to-backs are built to order in any length. |
MWDM Shielded Cable Assemblies (177-710 and 177-740) ![]() |
|
|
Featuring special Micro-D connectors with integral shield attachment platforms and ground springs, these shielded cable assemblies are terminated, tested and ready for immediate use. |
MWDM Uninsulated Wire Pigtails ![]() |
|
|
Gold plated or solder dipped single strand uninsulated wire can be used for a variety of termination techniques, including wire bonding, flexible circuits and rigid boards. |
GMDE Environmentally Sealed Panel Mount ![]() |
|
|
GMDE connectors are special Micro-D connectors with O-rings for sealing to panels or bulkheads. |
|
Many of these documents use Adobe Acrobat technology. If you do not have the free Adobe Acrobat Reader loaded in your browser, you can download it here. |