The Smart Solution for Preventing Contact Damage and Extending the Service Life of Cable Assemblies
Product Applications
Glenair Sav-Con® Connector Savers are designed to protect connectors that are subject to repeated mating and unmating cycles. Sav-Con® Connector Savers prevent costly repair or replacement of expensive connectors and cables while preserving the quality and integrity of connector performance. Sav-Con® Connector Savers take the abuse of repeated connection cycles instead of "black box" or other equipment connectors. Equipment connectors that are mated and unmated frequently during manufacturing, check-out phases and environmental test programs can be protected by Glenair Sav-Con® Connector Savers at considerable savings in time and money.
![]() |
942-003Sav-Con® Plug/Receptacle Connector Saver MIL-DTL-38999 Series I Type |
![]() |
GC443Sav-Con® Plug/Plug In-Line Connector Saver MIL-DTL-38999 Series I Type |
![]() |
942-004Sav-Con® Plug/Receptacle Connector Saver MIL-DTL-38999 Series II Type |
![]() |
942-005Sav-Con® Plug/Receptacle Connector Saver MIL-DTL-38999 Series III Type |
![]() |
947-221Sav-Con® Plug/Plug In-Line Connector Saver MIL-DTL-38999 Series III Type |
![]() |
947-139Sav-Con® Pin/Pin or Socket/Socket In-Line Connector Saver MIL-DTL-38999 Series III Type |
![]() |
942-021Sav-Con® MIL-STD-1760 Connector Saver MIL-DTL-38999 Series III Type |