Hermetics, Filters, Environmentals, Feed-Thrus, Lanyards, Sav-Cons® and More!
MIL-DTL-38999 is a high-performance cylindrical connector family designed for cable-to-panel I/O applications in military aerospace and other demanding situations. Glenair manufactures a wide range of environmental and hermetic class MIL-DTL-38999 type connectors including lanyard-release products, bulkhead feed-thrus, composite and specialty metal cable plugs and receptacles, connector savers, EMI/EMP filter receptacles and Coax/Quadrax contact equipped products. Our line of MIL-DTL-38999 hermetic connectors is qualified to the Mil-Spec. Other series which are not specifically covered by the MIL-DTL-38999 specification, such as our Sav-Con connector savers or EMI/EMP filter solutions meet or exceed the requirements of MIL-DTL-38999. Many of these products are available with fast lead-times up to and including same-day delivery. Please see the introduction below for a complete overview of the MIL-DTL-38999 Series I, II, III, and IV solutions available now from Glenair.
- MIL-DTL-38999 Hermetic Connectors Overview
- MIL-DTL-38999 Environmental Class Connectors Overview
- MIL-DTL-38999 Filter Connectors Overview
- Guidelines for Space-Grade Applications
- MIL-DTL-38999 Connector Performance Specifications
- MIL-DTL-38999 Contact Performance Specifications
- RoHS Compliant Plating Options