MIL-DTL-38999 Series I, II, III and IV Qualified Hermetic Connectors

Hermetic Connectors

The Full Range of MIL-DTL-38999 Series I, II, III and IV Hermetic Receptacles — Plus Glenair Commercial Equivalents

Product Applications
The MIL-DTL-38999 Series I, II, III and IV family of hermetic connectors are ideal for high-pressure/low-leakage applications in air, sea and space environments. Glenair is on the Qualified Product List (QPL) for all configurations of MIL-DTL-38999 Series I through IV pin and socket hermetic connectors. We also offer our D38999 type commercial part numbers for applications that do not require MS qualified products.

Same-Day Inventory
Because Glenair makes all its hermetic connectors in-house, including the machining of shells, molding of interfacial seals and firing of hermetic components, we can offer you outstanding availability on stock products and fast turnaround on special orders.

Product Selection Guide
MS27469

MS27469

Wall Mount Hermetic Receptacle MIL-DTL-38999 Series I
MS27470

MS27470

Jam Nut Mount Hermetic Receptacle MIL-DTL-38999 Series I
MS27471

MS27471

Solder Mount Hermetic Receptacle MIL-DTL-38999 Series I
MS27475

MS27475

Wall Mount Hermetic Receptacle MIL-DTL-38999 Series II
MS27476

MS27476

Box Mount Hermetic Receptacle MIL-DTL-38999 Series II
MS27477

MS27477

Jam Nut Mount Hermetic Receptacle MIL-DTL-38999 Series II
MS27478

MS27478

Solder Mount Hermetic Receptacle MIL-DTL-38999 Series II
D38999/21

D38999/21

Box Mount Hermetic Receptacle MIL-DTL-38999 Series III
D38999/23

D38999/23

Jam Nut Mount Hermetic Receptacle MIL-DTL-38999 Series III
D38999/25

D38999/25

Solder Mount Hermetic Receptacle MIL-DTL-38999 Series III
D38999/27

D38999/27

Weld Mount Hermetic Receptacle MIL-DTL-38999 Series III
D38999/41

D38999/41

Box Mount Hermetic Receptacle MIL-DTL-38999 Series IV
D38999/43

D38999/43

Jam Nut Mount Hermetic Receptacle MIL-DTL-38999 Series IV
D38999/45

D38999/45

Solder Mount Hermetic Receptacle MIL-DTL-38999 Series IV
D38999/48

D38999/48

Weld Mount Hermetic Receptacle MIL-DTL-38999 Series IV
257-333

257-333

Hermetic Jam Nut Receptacle with Crimp Removable Socket Contacts MIL-DTL-38999 Series III Type
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved