|
< Return to MIL-DTL-38999 Cylindrical Connectors
The Industry's Best Short Lead-Time Source for Planar Array Type EMI/EMP Filter Connectors
Military Standard Type Series
Glenair's family of circular military standard type EMI/EMP filter connectors is designed to
meet stringent aerospace performance requirements. Each connector series is offered with
standard low-pass Pi or C filter arrays, or with cusomized filters to meet specific frequency
and capacitance requirements. Thermally conductive epoxy protects the filter package from
mechanical and heat stress and also provides a waterproof seal. All filtered receptacles
are intermateable with standard plugs and connector savers, and each respective family
of connectors is supplied with a range of shell styles in both environmental and hermetic
configurations.
|