MIL-DTL-38999 Type EMI/RFI Connectors and Accessories

MIL-DTL-38999 Type EMI/RFI Connectors and Accessories

Because the Art of Interconnect Cable Design Calls for More Technology Than Just a Connector

Backshells: A Part of Every Well-Designed Cable Harness and Assembly

Glenair understands that the management of EMI, environmental damage and mechanical stress factors in high-reliability cable assemblies usually requires the incorpoartion if various connector backshells and accessories. We offer thousands of EMI management products, cable-sealing backshells, protective covers, strain-relief devices and other essential accessories. In this section of the book we've organized a small selection of some of the most practical devices used in Mil-Aero cabling. We've chosen the most popular and useful products for assemblies built around the D38999 family.

Product Selection Guide
Series 77 Shrink Boots

Series 77 Shrink Boots

Series 77 “Full Nelson” Shrink Boots
310-001

310-001

O-Ring Sealed Shrink Boot Adapte Rotatable Coupling - Standard Profile
319-064

319-064

Self-Locking Rotatable Coupling Composite Swing-Arm Strain Relief with Nickel/Copper EMI/RFI Shield Sock & Optional Split Ring
319-065

319-065

Self-Locking Rotatable Coupling Composite Swing-Arm Strain Relief with AmberStrand® EMI/RFI Shield Sock & Optional Split Ring
380-107

380-107

EMI/RFI Non-Environmental Backshell with Strain Relief Type D - Self-Locking - Rotatable Coupling - Split Shell
380-115

380-115

EMI/RFI Non-Environmental Backshell with Strain Relief Type B - Rotatable Coupling - Low Profile
440-069

440-069

EMI/RFI Banding and Shrink Boot Adapter Self-Locking Rotatable Coupling - Standard Profile
470H*013

470H*013

EMI/RFI StarShield Backshell for MIL-DTL-38999 Series III and IV Connectors
447-425

447-425

EMI/RFI Non-Environmental Band-in-a-Can Backshell With Cable Clamp Strain-Relief Rotatable Coupling - Standard Profile
620-048

620-048

Strain Relief Self-Locking Rotatable Coupling - Straight and 90°
620-049

620-049

Strain Relief Self-Locking Rotatable Coupling - 45°
627-122

627-122

Composite Self-Locking Rotatable Coupling Swing-Arm Strain Relief for Connector Designators F & H
687-207

687-207

Composite MIL-C-85049/93 Banding Split-Ring
103-026

103-026

100% AmberStrand® Composite Braid and 75% / 25% AmberStrand®/Nickel Copper Braid for EMI Shielding Applications
100-001

100-001

Tubular Metal Braid QQ-B-575B ASTM B33 Tin Coated Copper for EMI Shielding Applications
100-003

100-003

Tubular Metal Braid ASTM B355 Class 4 OFHC Nickel Plated Copper for EMI Shielding Applications
249-002

249-002

Conductive Gasket to Fit MIL-DTL-38999 Series III Flange Mount Receptacle Connector
MS85049/94

MS85049/94

Full Perimeter Nut Plate for Flange Mount Receptacle Connector
MS85049/95

MS85049/95

3/4 Perimeter Nut Plate for Flange Mount Receptacle Connector
MS85049/96

MS85049/96

1/4 Perimeter Nut Plate for Flange Mount Receptacle Connector
650FS001

650FS001

Dummy Stowage Receptacle for MIL-DTL-38999 Series I Connector
650FS002

650FS002

Dummy Stowage Receptacle for MIL-DTL-38999 Series II Connector
650HS058

650HS058

Dummy Stowage Receptacle for MIL-DTL-38999 Series III Connector
650HS007

650HS007

Dummy Stowage Receptacle for MIL-DTL-38999 Series IV Connector
660-012 (Plug), 660-013 (Receptacle), 661-002 (EMI Receptacle)

660-012 (Plug), 660-013 (Receptacle), 661-002 (EMI Receptacle)

Protective Covers MIL-C-38999 Series I
660-014 (Plug), 660-015 (Receptacle), 661-003 (EMI Receptacle)

660-014 (Plug), 660-015 (Receptacle), 661-003 (EMI Receptacle)

Protective Covers MIL-C-38999 Series II
660-023 (Plug), 660-024 (Receptacle)

660-023 (Plug), 660-024 (Receptacle)

Protective Covers MIL-C-38999 Series III
660-031 (Receptacle), 660-032 (Plug)

660-031 (Receptacle), 660-032 (Plug)

Protective Covers MIL-C-38999 Series IV
TG70

TG70

Connector Strap Wrench with 3/8" Square Drive
600-058 and 600-061

600-058 and 600-061

The BAND-IT® Clamping System Hand Banding Tools
600-052, 600-057, 600-090, 600-083

600-052, 600-057, 600-090, 600-083

The BAND-IT® Clamping System Hand Banding Tools
600-004 and 600-007

600-004 and 600-007

Tools for Connector/Backshell Assembly Torque Wrenches
600-161 and 600-162

600-161 and 600-162

Digital Torque Wrench and Bench Stand
600F005

600F005

Connector Holding Tool MIL-DTL-38999 Series I Plug and Receptacle
600FF005

600FF005

Connector Holding Tool MIL-DTL-38999 Series II Plug and Receptacle
600H005

600H005

Connector Holding Tool MIL-DTL-38999 Series III Plug and Receptacle
600HH005

600HH005

Connector Holding Tool MIL-DTL-38999 Series IV Plug and Receptacle
TG60

TG60

Universal Connector Holding Wrench MIL-DTL-38999 Series I
TG48

TG48

Universal Connector Holding Wrench MIL-DTL-38999 Series II
TG90

TG90

Universal Connector Holding Wrench MIL-DTL-38999 Series III
600-091

600-091

Composite-Hex-Coupling Wrench
600-157

600-157

Composite-Hex-Coupling Wrench
Glenair, Inc. 1211 Air Way, Glendale, CA 91201-2497 | Tel: 818-247-6000 | Fax: 818-500-9912 | Email: sales@glenair.com
Copyright © 2001-2012 Glenair, Inc. All Rights Reserved